Deutsch

Raster (Masculine)

    Beispielsätze:
  • Die Anordnung der Komponenten folgte einem festgelegtem Rastermaß.
  • Sie sind in den Rastermaßen der Profilbaureihen 6 und 8 erhältlich.
  • Leichte Profile verwenden die Profilnuten des jeweiligen Rastermaßes.
English

grating (Neuter)

Description: That's why integrating a power supply is a key aspect of work bench planning. Variable couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used. Flexible couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.
    Example sentences:
  • That's why integrating a power supply is a key aspect of work bench planning.
  • Variable couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.
  • Flexible couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.
English

grid (Neuter)

Description: Combining a parabolic reflector grid and diffusor panel, they distribute light evenly and without glare. These shelves can be mesh, grids or wooden, metal or plastic panels that are inserted into traverses. Fibre-optic cables run from this lower section to the measuring section above, which houses the central mounting plate with its grid of M6 threaded holes.
    Example sentences:
  • Combining a parabolic reflector grid and diffusor panel, they distribute light evenly and without glare.
  • These shelves can be mesh, grids or wooden, metal or plastic panels that are inserted into traverses.
  • Fibre-optic cables run from this lower section to the measuring section above, which houses the central mounting plate with its grid of M6 threaded holes.
English

mesh (Neuter)

Description: Black Steel Meshes are also powder-coated at the factory. Black Dual-Rod Meshes are also powder-coated at the factory. The bright zinc-plated surface of the Steel Meshes protects them against corrosion.
    Example sentences:
  • Black Steel Meshes are also powder-coated at the factory.
  • Black Dual-Rod Meshes are also powder-coated at the factory.
  • The bright zinc-plated surface of the Steel Meshes protects them against corrosion.
  • These shelves can be mesh, grids or wooden, metal or plastic panels that are inserted into traverses.
English

raster (Neuter)

Description: Die Anordnung der Komponenten folgte einem festgelegtem Rastermaß. Sie sind in den Rastermaßen der Profilbaureihen 6 und 8 erhältlich. Leichte Profile verwenden die Profilnuten des jeweiligen Rastermaßes.
English

screen (Neuter)

Description: This lab work bench was developed for the inspection of windscreens. The ideal viewing distance depends on the size of the screen. Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.
    Example sentences:
  • This lab work bench was developed for the inspection of windscreens.
  • The ideal viewing distance depends on the size of the screen.
  • Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.
Spanisch

malla (Neuter)

Spanisch

pantalla (Neuter)

Spanisch

parrilla (Neuter)

Spanisch

parrillado (Neuter)

Spanisch

trama (Neuter)

Chinesisch

光栅 (Neuter)

Chinesisch

屏蔽 (Neuter)

Chinesisch

格子 (Neuter)

Chinesisch

网眼 (Neuter)