Deutsch

Schale (Feminine)

    Beispielsätze:
  • Sie setzen sich aus mehreren kreisförmig angeordneten Schalen zusammen.
  • Die Greifschalen werden jetzt an der zuvor gewählten Position eingefügt.
  • Stapelbare Greifschale zur Bereitstellung von Kleinteilen an Arbeitsplätzen.
English

basin (Neuter)

English

bowl (Neuter)

English

pan (Neuter)

Description: Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten. Processing the panel element for installing the Locking Systems. The closed side panel gives the Angle Bracket its high load-carrying capacity.
    Example sentences:
  • Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten.
  • Processing the panel element for installing the Locking Systems.
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
English

shell (Neuter)

Description: A grab comprises two jaws (also called clamshells) usually made of steel that are connected on one side to a hinge in a way that enables rotation. Once the melt has been poured into the mould, solidification can be straight-walled, rough-walled and sponge-like (exogenous solidification) or shell-forming (endogenous). In conjunction with the End Cap and Lubricating Systems, the Roller Profile acts as a bearing shell and safety cover, as well as providing protection against soiling.
    Example sentences:
  • A grab comprises two jaws (also called clamshells) usually made of steel that are connected on one side to a hinge in a way that enables rotation.
  • Once the melt has been poured into the mould, solidification can be straight-walled, rough-walled and sponge-like (exogenous solidification) or shell-forming (endogenous).
  • In conjunction with the End Cap and Lubricating Systems, the Roller Profile acts as a bearing shell and safety cover, as well as providing protection against soiling.
English

skin (Neuter)

Description: This can lead to tiredness, lack of concentration and even to skin problems and respiratory complaints. This should be done in a process of successive approximation, i.e. starting with relatively general questions and gradually asking more and more detailed ones. In the cold range, a person's sense of wellbeing can be affected even if conditions are only slightly outside the comfortable range, because low temperatures inhibit the blood flow to the skin and extremities.
    Example sentences:
  • This can lead to tiredness, lack of concentration and even to skin problems and respiratory complaints.
  • starting with relatively general questions and gradually asking more and more detailed ones.
  • In the cold range, a person's sense of wellbeing can be affected even if conditions are only slightly outside the comfortable range, because low temperatures inhibit the blood flow to the skin and extremities.
English

skin plate (Neuter)

Spanisch

charola (Neuter)

Spanisch

concha (Neuter)

Spanisch

cuenca (Neuter)

Spanisch

piel (Neuter)

Spanisch

placa de piel (Neuter)

Spanisch

tazón (Neuter)

Chinesisch

壳 (Neuter)

Chinesisch

外板 (Neuter)

Chinesisch

外皮 (Neuter)

Chinesisch

平底锅 (Neuter)

Chinesisch

盆 (Neuter)

Chinesisch

碗 (Neuter)