Deutsch

Schicht (Feminine)

    Beispielsätze:
  • Gießereiüblicher Croning-Sand wird dabei schichtweise versintert.
  • Schwarze Stahlgitter sind zusätzlich werkseitig pulverbeschichtet.
  • Es besteht aus schicht- und kreuzweise verleimten Furnierstreifen.
English

coat (Neuter)

Description: Black Steel Meshes are also powder-coated at the factory. Black Dual-Rod Meshes are also powder-coated at the factory. Even with their coating, black Profile Tubes are still ESD-safe.
    Example sentences:
  • Black Steel Meshes are also powder-coated at the factory.
  • Black Dual-Rod Meshes are also powder-coated at the factory.
  • Even with their coating, black Profile Tubes are still ESD-safe.
English

film (Neuter)

English

layer (Neuter)

Description: Standard foundry Croning sand is sintered in layers. This comprises strips of veneer glued in a criss-cross and layer-by-layer process. It is used to create a workpiece layer-by-layer from paper.
    Example sentences:
  • Standard foundry Croning sand is sintered in layers.
  • This comprises strips of veneer glued in a criss-cross and layer-by-layer process.
  • It is used to create a workpiece layer-by-layer from paper.
English

plate (Neuter)

Description: A plate is a three-dimensional component with a thickness t and a flat, planar form. The thickness t is small compared to the component's other dimensions. Plates are designed primarily for perpendicular loads. The distributed transverse forces ${{q}_{x}}$ and ${{q}_{y}}$ act on the isolated plate element. The load-exerting distributed moments $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ are applied around the axes in the plate plane. There is no moment around the plate normals. This is a characteristic feature of plates. If a plate has an infinitesimally small thickness t, it is referred to as a slice. Slices can only be subjected to two-dimensional loads. Shells are slices with a doubly curved surface.
    Example sentences:
  • The tread plate is made from a plastic with ESD (electrostatic discharge) properties.
  • Place the pulley over the guide pin onto the mounting plate Coupling Adapter Plates Universal are used to make the connection with the drive.
English

ply (Neuter)

Description: Compact industrial light for use with safety low voltage supply. Mechanical values (apply only in pressing direction)Tensile strength Rmmin. simply press it onto a Line 8 groove and it stays in place, no drills or screws required.
    Example sentences:
  • Compact industrial light for use with safety low voltage supply.
  • Mechanical values (apply only in pressing direction)Tensile strength Rmmin.
  • simply press it onto a Line 8 groove and it stays in place, no drills or screws required.
Spanisch

capa (Neuter)

Spanisch

película (Neuter)

Spanisch

placa (Neuter)

Description: Una placa es un componente tridimensional con un espesor t y una forma plana. El espesor t es pequeño comparado con las demás dimensiones del componente. Las placas están diseñadas principalmente para cargas perpendiculares. Las fuerzas transversales distribuidas ${{q}_{x}}$ y ${{q}_{y}}$ actúan en el elemento de placa aislada. Los momentos distribuidos generadores de cargas $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ son aplicados alrededor de los ejes en el plano de la placa. No hay momento alrededor de las normales de la placa. Esta es una característica distintiva de las placas. Si una placa tiene un espesor infinitesimalmente pequeño t, es referida como una rebanada. Las rebanadas solo pueden someterse a dos cargas bidimensionales. Las conchas son rebanadas con una superficie curva doble.
Chinesisch

层 (Neuter)

Chinesisch

板件 (Neuter)

Chinesisch

涂层 (Neuter)

Chinesisch

膜 (Neuter)