Deutsch

Schlüssel (Masculine)

    Beispielsätze:
  • Montiert werden diese mittels Innsensechskant-Schlüssel der SW 5.
  • Key-Kit mit 5 Innensechskantschlüsseln mit zentralem Sicherheitsstift.
  • Außer einem Sechskantschlüssel werden keine weiteren Werkzeuge benötigt.
English

code (Neuter)

Description: Absolute encoders can indicate an absolute position. Der Grundaufbau von Barcodes muss einem internationalen Standard genügen. The basic design of barcodes must comply with an international standard.
    Example sentences:
  • Absolute encoders can indicate an absolute position.
  • Der Grundaufbau von Barcodes muss einem internationalen Standard genügen.
  • The basic design of barcodes must comply with an international standard.
English

key (Neuter)

Description: These connections are made using a 5 A/F Allan key. Key-Kit mit 5 Innensechskantschlüsseln mit zentralem Sicherheitsstift. Key kit containing 5 Allan keys, each with a central hole to accommodate the pin in pin hex screws.
    Example sentences:
  • These connections are made using a 5 A/F Allan key.
  • Key-Kit mit 5 Innensechskantschlüsseln mit zentralem Sicherheitsstift.
  • Key kit containing 5 Allan keys, each with a central hole to accommodate the pin in pin hex screws.
English

spanner (Neuter)

English

wrench (Neuter)

Description: A wrench ${{\overrightarrow{F}}_{R}}$ or ${{\overrightarrow{M}}_{R}}$ combines three-dimensionally oriented forces and/or moments in a single vector. Before forces can be reduced to a wrench, the resultant forces / moments must be determined for each direction in space (x, y, z). To do so, individual forces present are assigned to an origin of coordinates, taking into account the relevant Offset moment, and added vectorially for the three directions in space. This ultimately produces ${{F}_{Rx}}$, ${{F}_{Ry}}$, ${{F}_{Rz}}$ (or${{M}_{Rx}}$, ${{M}_{Ry}}$, ${{M}_{Rz}}$). The resultant of these three forces / moments is called a wrench. One special type of wrench is a Force screw, where the vectors of force and moment are parallel. In relation to the point B, the force screw lies on what is known as the central axis.
Force screw as a form of wrench
Force screw as a form of wrench
    Example sentences:
  • The Ratchet Wrenches with integrated scratch protection safeguard the immaculate profile surfaces.
  • The Ratchet Wrenches with integrated scratch protection safeguard the immaculate surfaces of item profiles.
  • The Socket Wrench Insert is ideal for tightening Automatic Flat and Angle Bracket Sets 8.
Spanisch

llave (Neuter)

Description: Una llave ${{\overrightarrow{F}}_{R}}$ o ${{\overrightarrow{M}}_{R}}$ combina fuerzas o momentos orientados tridimensionalmente en un vector único. Antes de que se puedan reducir las fuerzas en una llave, los momentos de las fuerzas / resultantes deben ser determinados para cada dirección en el espacio (x, y, z). Para hacerlo, las fuerzas individuales presentes son asignadas a un origen de coordenadas, tomando en cuenta el momento de desplazamiento relevante y se agrega vectorialmente para las tres direcciones en el espacio. Esto finalmente produce ${{F}_{Rx}}$, ${{F}_{Ry}}$ , ${{F}_{Rz}}$ (o ${{M}_{Rx}}$ , ${{M}_{Ry}}$ , ${{M}_{Rz}}$ ). El resultado de estos tres momentos de fuerzas / se llama llave. Un tipo especial de llave es un tornillo de fuerza, donde los vectores de fuerza y de momento son paralelos. En relación con el punto B, el tornillo de fuerza descansa en lo que se conoce como el eje central. Tornillo de fuerza como una forma de llave
Tornillo de fuerza como una forma de llave
Tornillo de fuerza como una forma de llave
Spanisch

tecla (Neuter)

Chinesisch

代码 (Neuter)

Chinesisch

扳手 (Neuter)