Deutsch

Schub (Masculine)

    Beispielsätze:
  • Für viele Zwecke reichen eine oder zwei abschließbare Schublade.
  • Im Randbereich dieses Bauteils wirken die größten Schubspannungen t.
  • Der Kreisradius r entspricht dem Betrag der maximalen Schubspannung .
English

shear (Neuter)

Description: The shear indicates, for example, a change of angle in the x-y plane. The largest shear stresses t are found at the edges of this component. The circle's radius r is equivalent to the maximum shear stress .
    Example sentences:
  • The shear indicates, for example, a change of angle in the x-y plane.
  • The largest shear stresses t are found at the edges of this component.
  • The circle's radius r is equivalent to the maximum shear stress .
  • The maximum shear strain energy criterion is used to determine the dimensions of workpieces made of tough materials.
  • The maximum shear strain energy criterion is a failure theory that predicts the failure of a tough material.
  • In addition to the maximum shear strain energy criterion, there is also the maximum principal stress criterion for brittle materials and the maximum shear stress criterion for ductile materials.
English

shear strain (Neuter)

Description: The maximum shear strain energy criterion is used to determine the dimensions of workpieces made of tough materials. The maximum shear strain energy criterion is a failure theory that predicts the failure of a tough material. In addition to the maximum shear strain energy criterion, there is also the maximum principal stress criterion for brittle materials and the maximum shear stress criterion for ductile materials.
    Example sentences:
  • The maximum shear strain energy criterion is used to determine the dimensions of workpieces made of tough materials.
  • The maximum shear strain energy criterion is a failure theory that predicts the failure of a tough material.
  • In addition to the maximum shear strain energy criterion, there is also the maximum principal stress criterion for brittle materials and the maximum shear stress criterion for ductile materials.
English

thrust (Neuter)

Description: They can be flipped into the grooves at any location and are fixed in place using a ball thrust piece. Disadvantages are the lower power output, reduced efficiency and the lower thrust force. The lift drive is operated via a hydraulic system that supplies the lift, tilt and thrust cylinders of the floor conveyor.
    Example sentences:
  • They can be flipped into the grooves at any location and are fixed in place using a ball thrust piece.
  • Disadvantages are the lower power output, reduced efficiency and the lower thrust force.
  • The lift drive is operated via a hydraulic system that supplies the lift, tilt and thrust cylinders of the floor conveyor.
Spanisch

corte (Neuter)

Description: El corte o separación es un proceso de remoción mecánica que no involucra la formación de viruta. Los procesos incluyen: Cizallamiento Corte de borde de cuchillo Pinzamiento Separación Fractura Desgarro En trabajos de laminado en particular, el corte se usa en etapas de trabajo antes, durante y después del proceso de conformado. Una deformación plástica se lleva a cabo en la pieza de trabajo durante el proceso de corte, el proceso mismo es también similar al de conformado. En el cizallamiento, se debe distinguir entre los procesos que involucran ya sea líneas de corte abierto o cerrado. Los punzones de corte o troqueles de corte en prensas, ranurado e incisión crean líneas de corte abiertas. Las líneas de corte cerradas son creadas por punzones, troqueles y cuchillos rectos y circulares, y mediante perforación y estampado. Punzón de corte y placa de corte
Spanisch

deformación de corte (Neuter)

Spanisch

empuje (Neuter)

Chinesisch

剪切 (Neuter)

Chinesisch

剪切应变 (Neuter)