Stirnseite
-
Beispielsätze:
- Die Fußplatte wird in die Profilstirnseite der Profile St 8 eingepresst.
- Elastische Abdeckkappen schließen die Schutzprofile an der Stirnseite ab.
- Die Stirnseiten der Träger- und Deckelprofile werden mit den Abdeckkappen-Sätzen versehen.
end face
Description:
The robust End Swivel Joint can be connected to the end face or groove of a Profile 8. The Footplate is pressed into the end face of Profiles St 8. Elastic Caps cover the end faces of the Protective Profiles.
-
Example sentences:
- The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
- The Footplate is pressed into the end face of Profiles St 8.
- Elastic Caps cover the end faces of the Protective Profiles.
face
Description:
Always set down the height-adjustable work bench on a level surface. As a result, the height of the Overhang from the working surface can be adjusted to suit requirements. The steel's high-grade, smooth surfaces are also easy to clean.
-
Example sentences:
- Always set down the height-adjustable work bench on a level surface.
- As a result, the height of the Overhang from the working surface can be adjusted to suit requirements.
- The steel's high-grade, smooth surfaces are also easy to clean.
- The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
- The Footplate is pressed into the end face of Profiles St 8.
- Elastic Caps cover the end faces of the Protective Profiles.