Deutsch

Strangpressen (Neuter)

    Beispielsätze:
  • Beim direkten Strangpressen wird der Block auf den Durchmesser der Aufnehmer-Bohrung gestaucht und durch formgebende Matrizen gepresst.
  • Beim reibungsfreien indirekten Strangpressen wird der Block zunächst im Aufnehmer aufgestaucht, der durch einen Stempel verschlossen wird.
  • Strangpressen ist ein Verfahren zur Herstellung von Stangen, Rohren und Profilen aus Leicht- und Schwermetallen, Stahl sowie metallischen Verbundwerkstoffen.
English

extrude (Verb)

Description: Extruded acrylic glass adds an extra touch of visual appeal to the design. Beim Spritzgießen und Kalandrieren werden Extruder als Plastifizier-Aggregate verwendet. In injection moulding and calendering processes, extruders are used as plasticising units.
    Example sentences:
  • Extruded acrylic glass adds an extra touch of visual appeal to the design.
  • Beim Spritzgießen und Kalandrieren werden Extruder als Plastifizier-Aggregate verwendet.
  • In injection moulding and calendering processes, extruders are used as plasticising units.
English

extruding (Neuter)

Description: Continuous cast moulds are often placed downstream of forming machines (rolling or extruding) to cut down the number of manufacturing operations.
    Example sentences:
  • Continuous cast moulds are often placed downstream of forming machines (rolling or extruding) to cut down the number of manufacturing operations.
English

extrusion (Neuter)

Description: Extrusion is a Forming process in which a Material is forced through a forming die having first been converted to a fluid state under high pressure, sometimes after heating. Although cold extrusion maximises dimensional accuracy, hot extrusion has the advantage of enabling very large degrees of deformation to be achieved. Subsequent Machining is required in the event of Scale formation. Unlike bar extrusion, Standard extrusion can be used to make complex, finished workpieces as well as semi-finished products. A distinction is made between the following extrusion methods: Forward extrusion, where the material moves in the direction in which the machine is operating Backward extrusion, where the material moves in the opposite direction to the one in which the machine is operating Lateral extrusion, where the material moves perpendicular to the direction in which the machine is operating
    Example sentences:
  • Other extrusion processes include hydrafilm and hydrostatic extrusion.
  • This is applied during the subsequent extrusion process using a mobile heating nozzle.
  • The profile is manufactured using an extrusion process similar to that used to produce aluminium profiles.
Spanisch

extruido (Neuter)

Spanisch

extruir (Verb)

Chinesisch

压出 (Verb)

Chinesisch

挤出 (Neuter)