Tafel
-
Beispielsätze:
- Diese Variante hat eine breite Infotafel und einen flexiblen Dokumentenhalter.
- Wählen Sie die Anzahl schwarzer oder roter Sichttafeln, die Sie hier verwenden möchten.
- Bei nachhaltigeren Informationen werden bevorzugt Sichttafelhalter oder auch Rahmen eingesetzt.
board
Description:
The horizontal profiles act as railings and keep the payload securely on board during transportation. For example, the Keyboard Shelf can be extended and retracted. This version has a wide notice board and a versatile document holder.
-
Example sentences:
- The horizontal profiles act as railings and keep the payload securely on board during transportation.
- For example, the Keyboard Shelf can be extended and retracted.
- This version has a wide notice board and a versatile document holder.
chart
panel
Description:
Processing the panel element for installing the Locking Systems. The closed side panel gives the Angle Bracket its high load-carrying capacity. Panel sawing (guided circular saw for cutting panels)
-
Example sentences:
- Processing the panel element for installing the Locking Systems.
- The closed side panel gives the Angle Bracket its high load-carrying capacity.
- Panel sawing (guided circular saw for cutting panels)
sheet
Description:
In doing so, the punch penetrates the sheet without causing any cracks. The storage surfaces made from Perforated Sheet create easy-to-clean stowage space. During three-stage counter cutting, an initial cut is first made on the sheet material.
-
Example sentences:
- In doing so, the punch penetrates the sheet without causing any cracks.
- The storage surfaces made from Perforated Sheet create easy-to-clean stowage space.
- During three-stage counter cutting, an initial cut is first made on the sheet material.
table
Description:
Hinges Al light are adjustable, strong and versatile. Always set down the height-adjustable work bench on a level surface. The height of the table is adjusted via the position of the table top supports.
-
Example sentences:
- Hinges Al light are adjustable, strong and versatile.
- Always set down the height-adjustable work bench on a level surface.
- The height of the table is adjusted via the position of the table top supports.