Deutsch

tragend (Adjective)

    Beispielsätze:
  • Bei höherer Tischlast wird das tragende Horizontal-Rohr verdoppelt.
  • Die vielen tragenden Kugeln der Kugelrollenführung ist deutlich im Vorteil.
  • Die vielen tragenden Kugeln der Kugelrollenführung sind deutlich im Vorteil.
English

bearing (Adjective)

Description: Bearings guide rotating machine parts (axles, shafts) and transmit forces from static components to moving components. Radial bearings transmit forces perpendicular to the axis of Rotation while axial (or thrust) bearings transmit forces in the direction of the axis of rotation. Bearings are intended to minimise the Friction losses caused by sliding friction. Friction losses can result in Power loss, wear, malfunctions and high operating temperatures. Simple connections involving Shaft journals that are inserted into holes exhibit the maximum sliding friction. These friction losses can be further reduced by Separating the surfaces that are moving relative to each other. There are various Design methods for doing this: In plain bearings, the friction surfaces are separated by a fluid, which prevents sliding friction between the solid sliding surfaces and permits only fluid friction Rolling-element bearings such as ball bearings exhibit Rolling friction instead of sliding friction
    Example sentences:
  • Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.
  • Install the End Cap and Lubricating Systems on the bearing units.
  • The fixed bearing must be positioned on the drive side of the Conveyor Roller.
  • Pallet jacks have a load-bearing capacity of two to three metric tons.
  • All connections become stable and load-bearing as soon as they have been tightened.
  • This translates into a high load-bearing capacity that resists displacement.
English

carrying (Adjective)

Description: The closed side panel gives the Angle Bracket its high load-carrying capacity. When working with higher table loads, the load-carrying horizontal tube is doubled. Also check the maximum load-carrying capacity of the Threaded Inserts.
    Example sentences:
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • When working with higher table loads, the load-carrying horizontal tube is doubled.
  • Also check the maximum load-carrying capacity of the Threaded Inserts.
English

load-bearing (Adjective)

Description: Pallet jacks have a load-bearing capacity of two to three metric tons. All connections become stable and load-bearing as soon as they have been tightened. This translates into a high load-bearing capacity that resists displacement.
    Example sentences:
  • Pallet jacks have a load-bearing capacity of two to three metric tons.
  • All connections become stable and load-bearing as soon as they have been tightened.
  • This translates into a high load-bearing capacity that resists displacement.
English

supporting (Adjective)

Description: There is no need for supporting structures in micro-stereolithography. Also ideal for creating supporting beams for panels, etc. Clean the Shaft-Clamp Profiles and the groove in the supporting profile.
    Example sentences:
  • There is no need for supporting structures in micro-stereolithography.
  • Also ideal for creating supporting beams for panels, etc.
  • Clean the Shaft-Clamp Profiles and the groove in the supporting profile.
Spanisch

cargando (Adjective)

Spanisch

portar (Adjective)

Chinesisch

承载 (Adjective)

Chinesisch

支持 (Adjective)

Chinesisch

轴承 (Adjective)

Description: 轴承引导旋转机械零件(车轴、轴)同时将力从静态部件传到动态部件。径向轴承传递的力垂直于旋转轴,而轴向(或推力)轴承传递的力和旋转轴一致。 轴承旨在将由于滑动摩擦造成的摩擦损失最小化。摩擦损失将导致能量损失、磨损、故障和较高的工作温度。仅仅将轴颈插入孔中会产生最大的滑动摩擦。 可采用使相对运动表面分离的方法来进一步减小摩擦。可采用多种设计方法: 在滑动轴承中,摩擦表面被液体分离,这可以阻碍固态滑动表面间的滑动摩擦,只允许流动摩擦的存在。 滚轮-元件轴承,例如球轴承,采用滚动摩擦来代替滑动摩擦。