Deutsch

Überlagerung (Feminine)

    Beispielsätze:
  • In den meisten Belastungsfällen liegt eine Überlagerung verschiedener Beanspruchungsarten vor.
  • Die Superposition bezeichnet in der Mechanik die Überlagerung von unterschiedlich gerichteten, wirkenden Kräften F und Momenten M an einem System.
English

interference (Neuter)

Description: Interference microscopes are suitable for peak-to-valley height differences of approx. 2 µm. Light interference can be used to generate a contour image for reflective and rough surfaces. All test laboratories that perform measurements such as these need frames that do not cause interference for the electromagnetic waves that are to be measured.
    Example sentences:
  • Interference microscopes are suitable for peak-to-valley height differences of approx.
  • Light interference can be used to generate a contour image for reflective and rough surfaces.
  • All test laboratories that perform measurements such as these need frames that do not cause interference for the electromagnetic waves that are to be measured.
English

noise (Neuter)

Description: For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise. The ear is most sensitive to noise in the frequency range from 1 to 6 kHz. Their features include low noise, low maintenance and low play.
    Example sentences:
  • For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
  • The ear is most sensitive to noise in the frequency range from 1 to 6 kHz.
  • Their features include low noise, low maintenance and low play.
English

superimposition (Neuter)

English

superposition (Neuter)

Description: In Mechanics, superposition refers to the combination of forces F and moments M acting on a system in different directions. The Vector sum of all forces forms a resultant that represents the action of the combined forces. A composite load on a component is created, for example, on the superposition of the following loads: Tension/compression Transverse Bending in the y-direction Transverse bending in the z-direction Bending about the y-axis Bending about the z-axis Torsion Superposition of e.g. the two basic load types - transverse bending in the y- and z-directions - subjects the component to oblique bending and thus a composite stress.
Basic load types
Basic load types
    Example sentences:
  • Hierbei ist die Bewegung eine Superposition aus Rotation und Translation.
  • In this case, the movement is a superposition comprising rotation and translation.
  • Durch Superposition und Wirkung der sogenannten Erregerfrequenz wird die Kurve einer harmonischen Schwingung erreicht.
Spanisch

interferencia (Neuter)

Spanisch

ruido (Neuter)

Spanisch

superimposición (Neuter)

Spanisch

superposición (Neuter)

Description: En mecánica, la superposición se refiere a la combinación de fuerzas F y momentos M que actúan en un sistema en direcciones diferentes. La suma de los vectores de todas las fuerzas forma una resultante que representa la acción de las fuerzas combinadas. Una carga compuesta de un componente es creada, por ejemplo, por la superposición de las siguientes cargas: Tensión/compresión Flexión transversal en la dirección y Flexión transversal en la dirección z Flexión alrededor del eje y Flexión alrededor del eje z Torsión La superposición de, por ejemplo, los dos tipos básicos de carga, flexión transversal en las direcciones y y z, somente el componente a una flexión oblicua y, por lo tanto, a un esfuerzo compuesto. Tipos básicos de carga
Tipos básicos de carga
Tipos básicos de carga
Chinesisch

叠加 (Neuter)

Description: 在力学中,叠加指在同一个系统中不同方向上的作用力 F 和力矩 M 的联合作用。所有力的矢量和形成了一个合力,反映了力的联合作用效果。 例如,建立构件的复合载荷,反映了下列荷载的叠加效果: 拉力/压力 在 y 轴方向的横向弯曲 在 z 轴方向的横向弯曲 以 y 轴弯曲 以 z 轴弯曲 扭转 例如两个基本载荷类型的叠加 – y 轴方向和z轴方向的横向弯曲 - 使构件发生斜弯并产生复合应力。 基本载荷类型
基本载荷类型
基本载荷类型
Chinesisch

噪声 (Neuter)

Chinesisch

干涉 (Neuter)