Deutsch

überziehen (Verb)

English

clad (Verb)

Description: Light cladding panels and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a drill hole at the appropriate location. Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding. Clamp Multiblock PA is inserted into the profile groove, a securing clip secures lightweight panel elements of different thicknesses, such as cladding panels, panel elements made from Acrylic Glass, etc.
    Example sentences:
  • Light cladding panels and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a drill hole at the appropriate location.
  • Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding.
  • Clamp Multiblock PA is inserted into the profile groove, a securing clip secures lightweight panel elements of different thicknesses, such as cladding panels, panel elements made from Acrylic Glass, etc.
English

coat (Verb)

Description: Black Steel Meshes are also powder-coated at the factory. Black Dual-Rod Meshes are also powder-coated at the factory. Even with their coating, black Profile Tubes are still ESD-safe.
    Example sentences:
  • Black Steel Meshes are also powder-coated at the factory.
  • Black Dual-Rod Meshes are also powder-coated at the factory.
  • Even with their coating, black Profile Tubes are still ESD-safe.
English

cover (Verb)

Description: It can also be used to safely cover over cables that have been routed through a groove. The flexible impact protection covers over profile edges and sides. Discover the unlimited options for your requirements.
    Example sentences:
  • It can also be used to safely cover over cables that have been routed through a groove.
  • The flexible impact protection covers over profile edges and sides.
  • Discover the unlimited options for your requirements.
English

deposit (Verb)

Description: Guide rails e are subjected to strong forces when heavy transport goods are deposited on the conveyor line. Das Fused Deposition Modelling (FDM) gehört zu den Verfahren im Bereich Rapid Prototyping. Fused deposition modelling (FDM) is a process commonly used in rapid prototyping.
    Example sentences:
  • Guide rails e are subjected to strong forces when heavy transport goods are deposited on the conveyor line.
  • Das Fused Deposition Modelling (FDM) gehört zu den Verfahren im Bereich Rapid Prototyping.
  • Fused deposition modelling (FDM) is a process commonly used in rapid prototyping.
English

laminate (Verb)

Description: Laminate werden für spezielle Belastungssituationen abgestimmt aufgebaut. Laminates are constructed in different ways to suit different load scenarios. This process can be used to cut both metals and laminate made of phenolic or epoxy resin.
    Example sentences:
  • Laminate werden für spezielle Belastungssituationen abgestimmt aufgebaut.
  • Laminates are constructed in different ways to suit different load scenarios.
  • This process can be used to cut both metals and laminate made of phenolic or epoxy resin.
English

plate (Verb)

Description: A plate is a three-dimensional component with a thickness t and a flat, planar form. The thickness t is small compared to the component's other dimensions. Plates are designed primarily for perpendicular loads. The distributed transverse forces ${{q}_{x}}$ and ${{q}_{y}}$ act on the isolated plate element. The load-exerting distributed moments $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ are applied around the axes in the plate plane. There is no moment around the plate normals. This is a characteristic feature of plates. If a plate has an infinitesimally small thickness t, it is referred to as a slice. Slices can only be subjected to two-dimensional loads. Shells are slices with a doubly curved surface.
    Example sentences:
  • The tread plate is made from a plastic with ESD (electrostatic discharge) properties.
  • Place the pulley over the guide pin onto the mounting plate Coupling Adapter Plates Universal are used to make the connection with the drive.
Spanisch

cubrir (Verb)

Spanisch

depositar (Verb)

Spanisch

laminar (Verb)

Spanisch

recubrir (Verb)

Spanisch

revestir (Verb)

Chinesisch

外套 (Verb)

Chinesisch

沉积 (Verb)

Chinesisch

电镀 (Verb)

Description: 电镀是一种流行的。电镀用于覆盖具有不同金属层的金属,以改善其电阻或​​外观。 被镀层的金属在工件上被连接为阴极 (负极)。惰性更高的镀层材料构成阳极 (正极)。电流从阳极流出并分离金属离子,然后将其带入盐溶液中。离子随后在阴极放电,并沉积为金属原子。使用电镀浴的例子包括:镀铜使用硫酸铜浴,镀铬使用铬 (VI) 酐溶液与硫酸共浴。 电镀可提高工件的耐腐蚀性和耐磨性,并提高其导电性和减少摩擦。 电镀的类型包括、镀铬、镀镍和镀铂等。
Chinesisch

罩壳 (Verb)

Chinesisch

金属保护层 (Verb)