Deutsch

Verbundwerkstoff (Masculine)

    Beispielsätze:
  • Das Werkstück besteht üblicherweise aus Metall, Metalllegierungen oder Verbundwerkstoffen.
  • Bei Verbundwerkstoffen treten z.
  • B.
  • durch die Polymerisation eines der Werkstoffe im Verbund Eigenspannungen auf.
  • Strangpressen ist ein Verfahren zur Herstellung von Stangen, Rohren und Profilen aus Leicht- und Schwermetallen, Stahl sowie metallischen Verbundwerkstoffen.
English

composite (Neuter)

Description: This creates load-bearing composite steel and profile structures. In the case of composite error testing, a master gear is rolled on the gear to be tested. The workpiece usually consists of metal, metal alloys or composite materials.
    Example sentences:
  • The workpiece usually consists of metal, metal alloys or composite materials.
  • Residual stresses occur in composite materials, for example, due to the polymerisation of one of the materials.
  • A fibre-plastic composite (fibre-reinforced plastic, FRP, fibrous composite material) is a composite material made of a polymer matrix that is reinforced with fibres.
  • This creates load-bearing composite steel and profile structures.
  • In the case of composite error testing, a master gear is rolled on the gear to be tested.
  • The workpiece usually consists of metal, metal alloys or composite materials.
English

composite material (Neuter)

Description: The workpiece usually consists of metal, metal alloys or composite materials. Residual stresses occur in composite materials, for example, due to the polymerisation of one of the materials. A fibre-plastic composite (fibre-reinforced plastic, FRP, fibrous composite material) is a composite material made of a polymer matrix that is reinforced with fibres.
    Example sentences:
  • The workpiece usually consists of metal, metal alloys or composite materials.
  • Residual stresses occur in composite materials, for example, due to the polymerisation of one of the materials.
  • A fibre-plastic composite (fibre-reinforced plastic, FRP, fibrous composite material) is a composite material made of a polymer matrix that is reinforced with fibres.
  • The workpiece usually consists of metal, metal alloys or composite materials.
Spanisch

compuesto (Neuter)

Spanisch

material compuesto (Neuter)

Chinesisch

复合材料 (Neuter)