Deutsch

Verformung (Feminine)

    Beispielsätze:
  • Die Verformung ist abhängig von der Querschnittgeometrie des tordierten Bauteils.
  • Der Werkstoff bildet nach der plastischen Verformung den Durchmesser des Gewindes.
  • Das Ausmaß der plastischen Verformung ist von den Werkstoffeigenschaften abhängig.
English

deformation (Neuter)

Description: This process involves tensile and bending deformation. If a load acts on a component, this initially results in elastic deformation. Either a force F or a moment M is responsible for the deformation.
    Example sentences:
  • This process involves tensile and bending deformation.
  • If a load acts on a component, this initially results in elastic deformation.
  • Either a force F or a moment M is responsible for the deformation.
English

distortion (Neuter)

Description: This optimises forces within the door, thereby eliminating distortion. The same clamping elements used to eliminate distortion in doors can also be used in windows of any size. The line's distortion can either be depicted photographically or measured using an eyepiece micrometer.
    Example sentences:
  • This optimises forces within the door, thereby eliminating distortion.
  • The same clamping elements used to eliminate distortion in doors can also be used in windows of any size.
  • The line's distortion can either be depicted photographically or measured using an eyepiece micrometer.
English

forming (Neuter)

Description: Forming is used to change the shape, surface and Material properties of a workpiece while retaining the mass and material cohesion. The workpiece usually consists of metal, metal alloys or composite materials. Depending on the primary stresses, forming can be divided into Compressive forming, tensile forming, combined tensile and compressive forming, Bending and shearing. A distinction is made depending on whether the Strength of a workpiece changes and whether this change is permanent or temporary. It is also possible to differentiate between: Sheet metal and solid forming Processes with and without a change in strength The type of Force applied (direct or indirect) Cold and hot forming The forming process and tribological systems (friction, wear, lubrication) are determined by the workpiece, tool, surrounding media, Lubricant and the machine. Forming processes include: Wire drawing Deep-drawing Stretch-forming Compressive forming Bending Upsetting Extrusion
    Example sentences:
  • Small drawing depths in stretch forming are often supplemented by deep-drawing.
  • The term 'forging' covers the basic processes of forming, separating and joining.
  • Deep-drawing is a tension-pressure forming process, whereby the first draw can be followed by several more draws.
Spanisch

conformado (Neuter)

Description: El conformado es usado para cambiar la forma, la superficie y las propiedades del material de una pieza de trabajo mientras se mantiene la masa y la cohesión del material. La pieza de trabajo usualmente consiste en metal, aleaciones de metal o materiales compuestos. Dependiendo de los esfuerzos principales, el conformado puede ser dividido en conformado por compresión, conformado a tensión, tensión combinada y conformado por compresión, flexión y corte. Se debe realizar una distinción dependiendo de si la resistencia de una pieza de trabajo cambia y si este cambio es permanente o temporal. También es posible diferenciar entre: Conformado sólido o de láminas de metal Los procesos con o sin cambios en la resistencia El tipo de fuerza aplicada (directa o indirecta) Conformado en frío y en caliente El proceso de conformado y los sistemas tribológicos (fricción, desgaste, lubricación) son determinados por la pieza de trabajo, la herramienta, los medios circundantes, el lubricante y la máquina. Los procesos de conformado incluyen:
Spanisch

distorsión (Neuter)

Chinesisch

变形 (Neuter)

Chinesisch

成形加工 (Neuter)

Chinesisch

畸变 (Neuter)