Deutsch

Verwendung (Feminine)

    Beispielsätze:
  • In Lichtbogen-Öfen wird Stahl zur weiteren Verwendung eingeschmolzen.
  • Das modulare Antriebskonzept erlaubt die Verwendung beliebiger Motoren.
  • Die Verwendung eines Akkuschraubers und von Schmiermittel wird empfohlen.
English

application (Neuter)

Description: For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). The three design variants have been developed to provide the optimum solution for a range of different applications. The four design variants have been developed to provide the optimum solution for a range of different applications.
    Example sentences:
  • 2 Pneumatic Applications).
  • The three design variants have been developed to provide the optimum solution for a range of different applications.
  • The four design variants have been developed to provide the optimum solution for a range of different applications.
  • 2 Pneumatic Applications).
English

usage (Neuter)

Description: However, the thickness of the table top is planned for usage requirements. Despite their imposing size, the doors exhibit exceptional precision over long-term usage. All other components satisfy the fundamental requirements for ESD-safe usage.
    Example sentences:
  • However, the thickness of the table top is planned for usage requirements.
  • Despite their imposing size, the doors exhibit exceptional precision over long-term usage.
  • All other components satisfy the fundamental requirements for ESD-safe usage.
English

use (Neuter)

Description: A special Lid Profile is used to seal the conduit. So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).
    Example sentences:
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Carousel racks offer a high storage density thanks to their small footprint coupled with good utilisation of the room height.
  • A special Lid Profile is used to seal the conduit.
  • So it should not be used for profile connections in combination with fastening elements.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
English

utilisation (Neuter)

Description: The term 'utilisation' refers to the ratio between the calculated and permissible load. Carousel racks offer a high storage density thanks to their small footprint coupled with good utilisation of the room height. This high and balanced level of utilisation is also known as the principle of uniform stress or load distribution.
    Example sentences:
  • The term 'utilisation' refers to the ratio between the calculated and permissible load.
  • Carousel racks offer a high storage density thanks to their small footprint coupled with good utilisation of the room height.
  • This high and balanced level of utilisation is also known as the principle of uniform stress or load distribution.
Spanisch

aplicación (Neuter)

Spanisch

utilización (Neuter)

Chinesisch

使用 (Neuter)

Chinesisch

应用 (Neuter)