Deutsch

Vorderseite (Feminine)

    Beispielsätze:
  • Die Tür an der Vorderseite schützt Arbeitsplätze vor Lärm, Schmutz und Unfällen.
  • Durch die hintere Öffnung können Leitungen und Anschlüsse der Maschine zulaufen.
  • Die Tür an der Vorderseite schützt Arbeitsplätze vor Lärm, Schmutz und Unfällen.
  • Greifschalen antistatischEffiziente Bereitstellung von Kleinteilen durch stapelbare Greifschalen mit Vereinzelungsfläche an der Vorderseite, verschiedene Größen verfügbar.
English

face (Neuter)

Description: Always set down the height-adjustable work bench on a level surface. As a result, the height of the Overhang from the working surface can be adjusted to suit requirements. The steel's high-grade, smooth surfaces are also easy to clean.
    Example sentences:
  • Always set down the height-adjustable work bench on a level surface.
  • As a result, the height of the Overhang from the working surface can be adjusted to suit requirements.
  • The steel's high-grade, smooth surfaces are also easy to clean.
English

front (Neuter)

Description: The Arm Rest is fitted to the front edge of the table top. Work is mostly carried out from the front and/or from above. A Limit Stop is fitted at the front and bottom to protect Light Fitting and personnel alike.
    Example sentences:
  • The example shown here illustrates the assembly of a front end (bumper and all integrated elements).
  • The Arm Rest is fitted to the front edge of the table top.
  • Work is mostly carried out from the front and/or from above.
  • A Limit Stop is fitted at the front and bottom to protect Light Fitting and personnel alike.
English

front end (Neuter)

Description: The example shown here illustrates the assembly of a front end (bumper and all integrated elements).
    Example sentences:
  • The example shown here illustrates the assembly of a front end (bumper and all integrated elements).
English

front side (Neuter)

Spanisch

cara (Neuter)

Spanisch

extremo frontal (Neuter)

Spanisch

frente (Neuter)

Spanisch

lado frontal (Neuter)

Chinesisch

前面 (Neuter)

Chinesisch

正面 (Neuter)

Chinesisch

端面 (Neuter)