Deutsch

Wanne (Feminine)

    Beispielsätze:
  • Dann ist die Montage der Kabelwanne E zwischen den Säulen möglich.
  • Durch diese Öffnung können Leitungen aus der Kabelwanne herausgeführt werden.
  • Modularer Sonderkanal zum Einsatz als Kabelwanne an Tischkonstruktionen aller Art.
English

pan (Neuter)

Description: Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten. Processing the panel element for installing the Locking Systems. The closed side panel gives the Angle Bracket its high load-carrying capacity.
    Example sentences:
  • Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten.
  • Processing the panel element for installing the Locking Systems.
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
English

sump (Neuter)

Description: The slimline design boosts cost-efficiency and lowers material consumption. The slimline design boosts cost-efficiency and lowers material consumption. Demand-driven material supply is fundamentally different from consumption-driven material supply.
    Example sentences:
  • The slimline design boosts cost-efficiency and lowers material consumption.
  • The slimline design boosts cost-efficiency and lowers material consumption.
  • Demand-driven material supply is fundamentally different from consumption-driven material supply.
English

trough (Neuter)

Description: To ensure that granular goods do not fall off the sides of the conveyor, angled rollers can be installed at regularly spaced intervals to give the belt a trough-like shape.
    Example sentences:
  • To ensure that granular goods do not fall off the sides of the conveyor, angled rollers can be installed at regularly spaced intervals to give the belt a trough-like shape.
English

tub (Neuter)

Description: Fasteners usually form intersection points for 2 to 5 tubes. Made entirely of aluminium - Tubes, Profiles and connecting elements. When working with higher table loads, the load-carrying horizontal tube is doubled.
    Example sentences:
  • Fasteners usually form intersection points for 2 to 5 tubes.
  • Made entirely of aluminium - Tubes, Profiles and connecting elements.
  • When working with higher table loads, the load-carrying horizontal tube is doubled.
Spanisch

canal (Neuter)

Spanisch

charola (Neuter)

Spanisch

tina (Neuter)

Chinesisch

桶 (Neuter)

Chinesisch

水坑 (Neuter)

Chinesisch

水槽 (Neuter)

Chinesisch

秤盘 (Neuter)