absteifen
brace
Description:
The Connection Profile Braces 8 are ready-to-install kits complete with screws and nuts. The contact surface can also be adapted to suit the load (e.g. for profile braces). Adjustable Stand Foot Side Brace 8 is used to provide lateral support to an enclosure erected using Adjustable Stand Foot 8.
-
Example sentences:
- The Connection Profile Braces 8 are ready-to-install kits complete with screws and nuts.
- for profile braces).
- Adjustable Stand Foot Side Brace 8 is used to provide lateral support to an enclosure erected using Adjustable Stand Foot 8.
prop up
stiffen
Description:
Stiffening ribs increase the elastic stability of the support. These stresses are counteracted by stiffening plates welded in at regular intervals. Additional stiffening plates and stiffening ribs can be used to help maintain the cross-section under load.
-
Example sentences:
- Stiffening ribs increase the elastic stability of the support.
- These stresses are counteracted by stiffening plates welded in at regular intervals.
- Additional stiffening plates and stiffening ribs can be used to help maintain the cross-section under load.
strut
Description:
Every strut is inherently stable because it is fastened individually. Small dimensions enable installation directly adjacent to a vertical strut. One click and it's ready - it really can be that easy to fit a strut.
-
Example sentences:
- Every strut is inherently stable because it is fastened individually.
- Small dimensions enable installation directly adjacent to a vertical strut.
- One click and it's ready - it really can be that easy to fit a strut.