abtrennen
disconnect
Description:
Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work. As a result, profiles can be connected in seconds and disconnected just as quickly, with the components then being available for other uses.
-
Example sentences:
- Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
- As a result, profiles can be connected in seconds and disconnected just as quickly, with the components then being available for other uses.
isolate
Description:
Cutting-edge work benches are not isolated islands but rather interconnected points in a networked production system. You can use the isolate button in the camera controls to view the SystemMobile separately from the other elements. They have 5 earthed plug sockets that can be isolated from the mains using an illuminated 2-pole ON/OFF switch.
-
Example sentences:
- Cutting-edge work benches are not isolated islands but rather interconnected points in a networked production system.
- You can use the isolate button in the camera controls to view the SystemMobile separately from the other elements.
- They have 5 earthed plug sockets that can be isolated from the mains using an illuminated 2-pole ON/OFF switch.
part off
separate
Description:
For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise. Es kann aber auch eine separate Bohrung mit ? 7 mm angelegt werden. However, a separate hole with a diameter of 7 mm can also be created.
-
Example sentences:
- You can use the isolate button in the camera controls to view the SystemMobile separately from the other elements.
- For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
- Es kann aber auch eine separate Bohrung mit ?
- However, a separate hole with a diameter of 7 mm can also be created.