Anker
-
Beispielsätze:
- Heute sind die Grenzen zwischen traditioneller und schlanker Fertigung fließend.
- Zusätzlich erlauben die Winkelstellfüße, Profile an der Wand oder im Boden zu verankern.
- Die Belastung des Reaktionsankers darf erst nach dem Ende der Reaktionszeit aufgebracht werden.
anchor
Description:
Furthermore, L-Based Feet enable users to anchor profiles to walls or floors. Fastening systems which function using the principle of hardening plastic resins to provide stress-free anchoring (no high forces are exerted on the surrounding concrete). The fastener is screwed to the end face of the stanchion and anchored in the groove of the hand-rail.
-
Example sentences:
- Furthermore, L-Based Feet enable users to anchor profiles to walls or floors.
- Fastening systems which function using the principle of hardening plastic resins to provide stress-free anchoring (no high forces are exerted on the surrounding concrete).
- The fastener is screwed to the end face of the stanchion and anchored in the groove of the hand-rail.