Deutsch

Anlage (Feminin)

    Beispielsätze:
  • Für die geplante Anlage ist ein Energiespar-Konzept nachzuweisen.
  • In industriellen Anlagen sollte dieser Steigungswinkel bevorzugt werden.
  • Für alle Transportaufgaben im Anlagenbau steht die passende Technik zur Verfügung.
English

equipment (Neutrum)

Description: You are using only original equipment from the manufacturer. The relevant equipment also has to be installed at the work bench. FIBEPA supplies optical analytical equipment for the research sector and industry.
    Example sentences:
  • You are using only original equipment from the manufacturer.
  • The relevant equipment also has to be installed at the work bench.
  • FIBEPA supplies optical analytical equipment for the research sector and industry.
English

facility (Neutrum)

Description: It is easy to design a customised material provisioning system that includes a return facility for empty containers. It is typical for maintenance work benches to incorporate a manual storage facility for a large volume of components and materials. Calculations are based on information from the storage facility, knowledge about process times and detailed expertise relating to the company's product structure.
    Example sentences:
  • It is easy to design a customised material provisioning system that includes a return facility for empty containers.
  • It is typical for maintenance work benches to incorporate a manual storage facility for a large volume of components and materials.
  • Calculations are based on information from the storage facility, knowledge about process times and detailed expertise relating to the company's product structure.
English

installation (Neutrum)

Description: Simple aluminium conduits for installation of cables and hoses. Small dimensions enable installation directly adjacent to a vertical strut. It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date.
    Example sentences:
  • Simple aluminium conduits for installation of cables and hoses.
  • Small dimensions enable installation directly adjacent to a vertical strut.
  • It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date.
English

plant (Neutrum)

Description: Für die geplante Anlage ist ein Energiespar-Konzept nachzuweisen. Evidence of an energy-saving concept shall be provided for the planned plant. Die Schlittenprofile erlauben frei geplante Befestigungsbohrungen.
    Example sentences:
  • Für die geplante Anlage ist ein Energiespar-Konzept nachzuweisen.
  • Evidence of an energy-saving concept shall be provided for the planned plant.
  • Die Schlittenprofile erlauben frei geplante Befestigungsbohrungen.
English

system (Neutrum)

Description: Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme. Processing the panel element for installing the Locking Systems. Die Transfersysteme werden mit den Arbeitsplätzen fest verbunden.
    Example sentences:
  • It is easy to design a customised material provisioning system that includes a return facility for empty containers.
  • Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme.
  • Processing the panel element for installing the Locking Systems.
  • Die Transfersysteme werden mit den Arbeitsplätzen fest verbunden.
Spanisch

equipo (Neutrum)

Spanisch

instalación (Neutrum)

Spanisch

planta (Neutrum)

Spanisch

sistema (Neutrum)

Chinesisch

安装 (Neutrum)

Chinesisch

工厂 (Neutrum)

Chinesisch

设备 (Neutrum)

Chinesisch

设施 (Neutrum)