Deutsch

Ansatz (Flansch) (Maskulin)

English

hub (Neutrum)

Description: A hub is part of a machine that slides onto a Shaft or Axle and is secured there. In most cases, hubs connect shafts to other parts of a machine. For example, a wind turbine rotor is bolted onto a hub that transmits the Power to the rotor shaft. The connection between hub and shaft/axle may or may not be permanent. Several different designs are available, including cast and drilled hubs. These may incorporate a plain or rolling-element Bearing. Other possibilities include entrainment elements such as keyways, interference fits or clamping sets and add-ons such as a Brake or one-way clutch. Depending on how they are to be used, hubs can have a rigid, flapping or oscillating Design. Rigid hubs are fixed firmly to the shaft, flapping hubs can absorb Bending moments (especially in wind turbines) and oscillating hubs relieve asymmetrical loads on the shaft.
    Example sentences:
  • Für viele Zwecke reichen eine oder zwei abschließbare Schublade.
  • Der Rückhub (Leerhub) stellt das Werkzeug in die Ausgangsposition.
  • Demgegenüber werden handbetriebene Hochhubwagen selten eingesetzt.
Chinesisch

轮毂 (Neutrum)

Description: 轮毂是滑到轴或轴线上并固定其上的机器部件。在大多数情况下,轮毂将轴和机器的其它部件进行连接。例如风力涡轮机转子通过将螺栓固定到轮毂上来向转子轴传送功率。轮毂和轴/轴面之间的连接可以是永久的,也可以不是永久的。 轮毂有多种设计形式,包括铸造和钻的轮毂。这些可以集成到一个平面或滚动元件轴承中。其它的可能应用包括夹带元件如键槽、过盈配合或夹紧组件中,以及如刹车或单向离合器这样的附件中。 根据使用方式不同,轮毂可以设计成刚性的、摆动的或者振荡的。刚性轮毂被牢固地固定到轴上,摆动轮毂可以吸收弯曲力矩(尤其是在风力涡轮机中),而振荡轮毂可以释放在轴上的不对称载荷。