antreiben
drive
Description:
The electronic system monitors how long the drives have been running. The chain drive is the most resilient solution for linear systems. The latter allows users to mount the drive on the slide.
-
Example sentences:
- The electronic system monitors how long the drives have been running.
- The chain drive is the most resilient solution for linear systems.
- The latter allows users to mount the drive on the slide.
gear
Description:
A gear is a machine element that is usually used as an interlocking, non-slip means of transmitting forces between shafts that are not in line with each other. It is common for this transmission to take place between two rotating motions or between one rotating and one linear motion. The circumference of the gear is covered in evenly spaced teeth (number of teeth, pitch), the dimensions of which are determined by their width and depth. The teeth each have a right and left flank that are referred to as the load flank or non-working flank, depending on the direction of Rotation. The load flanks of two interlocking gears touch each other at the point of contact, which migrates along the line of contact during a revolution. Backlash and clearance occur at the non-working flank and at the addendum circle of the mating gear. The outer circumference of the gear, as measured over the tips of the teeth, is referred to as the addendum circle. The base circle is located at the fillet of the teeth. The pitch circle is located between the addendum circle and base circle. The internal cylinder is known as the pitch cylinder. A distinction is made between external and internal gears, various types of flank shape and the following basic designs: Spur gear (cylindrical gear) Rack Elliptical gear Bevel gear Crown gear Worm gear Gears are the components used to build a gear train. Only gears with the same module can be combined to form a gear pair.
-
Example sentences:
- A distinction is made between rail-mounted and railless running gear.
- These system elements simplify the use of Bevel Gear Boxes.
- This Bevel Gearbox can be used to produce a whole range of variants.
power
Description:
Power is the Work $\Delta W$ and/or energy $\Delta E$ that is implemented over a specific period of time $\Delta t$. Power P is measured in $Nm/s$ or W (watts). It is important in both Mechanics and as electrical power. It is calculated using the formula $P(t)=\frac{\Delta W}{\Delta t}$ or $P(t)=\frac{dW}{dt}$. In the case of a translational movement, power P is the product of the Force vector $\overrightarrow{F}$ and the Velocity vector $\overrightarrow{v}$ that is acting in the same direction. In the case of a Rotation, it is the product of angular velocity $\overrightarrow{\omega }$ and moment $\overrightarrow{M}$. In hydraulics, power is obtained by multiplying the volumetric flow rate Q by pressure p.
-
Example sentences:
- Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
- One wheel is powered and is also used for steering and braking.
- Luminous flux describes the power of a light source.
propel
conducir
engranar
propulsar
功率
Description:
功率是指物体在单位时间内做的功$\Delta W$或转化的能量 $\Delta E$ 。功率P以 $Nm/s$ 或 W (瓦特)来表示。不论是在力学中还是以电功率形式存在,功率都非常重要。 功率可由公式 $P(t)=\frac{\Delta W}{\Delta t}$ 或 $P(t)=\frac{dW}{dt}$ 计算。 在平移运动中,功率P是在作用方向相同的力矢量 $\overrightarrow{F}$ 和速度矢量 $\overrightarrow{v}$ 的共同作用下产生的。. 在转动情况下,功率在是角速度 $\overrightarrow{\omega }$ 和力矩 $\overrightarrow{M}$ 的作用下产生的。在液压传动系统中,功率等于流量和压力的乘积。
推进
Description:
推进原则是一种生产规划方法,与拉动原则相反。 应用推进原则时,制造设备的生产和物料流由中央单元控制,以确保物料、零件和产品按预定计划在整个生产链中得以“推进”。生产计划与控制 (PPC) 系统一般用于管理生产,还可对所有制造过程和资源进行评估。生产过程中各个步骤的时序得到精确定义。 推进原则的优点在于整个生产链上的货物都是现成可用的,机器和人员也得到充分利用,大多数情况下可以保证出色的供应可用性。 缺点则是库存量较大(无效/浪费),导致资金占用较多。此外,生产系统响应短期变化(客户要求、产品多元化、额外订单)的能力有限。 近义词 推进原则 推进原则 PPC 系统 生产计划与控制系统
驱动
齿轮
Description:
齿轮是通常用作互锁和防滑的机械元件,在非成列的轴之间采用非滑动的方式传递力。这种传递经常发生在两个旋转运动之间或者一个旋转和一个线性运动之间。 齿轮的圆周上均匀覆盖着等间隔的齿(齿数,齿节),其尺寸由它们的宽度和深度决定。每个齿左右两侧均有一个取决于旋转方向的非工作齿面和负载齿面。两个互锁的负载齿面在接触点互相接触,在公转的时候,两个齿面沿着它们的接触线移动。在非工作齿面并在配对齿轮的齿顶圆中存在齿隙和间隙。 齿轮的外周可测量齿尖,被称为顶圆。基圆位于齿的圆角处。节圆位于齿顶圆与基圆之间。内部圆筒被称为齿节圆筒。 外部和内部齿轮的不同之处在于,不同类型侧面形状,基本设计分类如下: 齿轮(圆柱齿轮) 齿条 椭圆齿轮 锥齿齿轮 冠齿齿轮 蜗轮 齿轮是用于建立齿轮系的元件。只有具有相同模数的齿轮才可以被组合形成一个齿轮对。