Deutsch

Auflagefläche (Feminin)

    Beispielsätze:
  • Die Scharnierlappenprofile V 8 z und damit die Scharniere 8 Al PP4 leicht wurden geometrisch geändert, um auch in der Baureihe XMS mit den gekürzten Auflageflächen (bis zur Dichtungsnut) eingesetzt werden zu können.
  • Auflageflächen sind sehr groß - kein Söckelschuh-Effekt - keine plastische Verformung des vergleichsweise weichen Aluminiums.
  • Eine kurzfristige Überlastung verformt die Auflagefläche und führt dadurch zum Verlust der Vorspannung.
English

bearing surface (Neutrum)

Description: Honing is a machining finishing process that takes place as the final stage with almost all materials that demand high dimensional and geometrical accuracy (for example piston bearing surfaces, hydraulic components).
    Example sentences:
  • Honing is a machining finishing process that takes place as the final stage with almost all materials that demand high dimensional and geometrical accuracy (for example piston bearing surfaces, hydraulic components).
English

contact surface (Neutrum)

Description: Particles are stripped off and do not gather on the contact surface. Slide Strip 8 can be pushed into the groove to form a contact surface for materials. The elastic deformation creates a flat contact surface between the two bodies.
    Example sentences:
  • Particles are stripped off and do not gather on the contact surface.
  • Slide Strip 8 can be pushed into the groove to form a contact surface for materials.
  • The elastic deformation creates a flat contact surface between the two bodies.
English

seat (Neutrum)

Description: The fourth variant is alternating between seated and standing work. Users should be able to operate all adjustment options while seated. The second variant is to carry out work while seated and while standing.
    Example sentences:
  • The fourth variant is alternating between seated and standing work.
  • Users should be able to operate all adjustment options while seated.
  • The second variant is to carry out work while seated and while standing.
Spanisch

asiento (Neutrum)

Spanisch

superficie de contacto (Neutrum)

Chinesisch

座 (Neutrum)

Chinesisch

接触面 (Neutrum)

Chinesisch

支承面 (Neutrum)