Aufnahme
-
Beispielsätze:
- Die Schalter werden mittels Klemmung in der Aufnahmenut gehalten.
- Die Wellenklemmblöcke dienen der Aufnahme und Klemmung der Wellen.
- Durch zwei Leisten ist die Behälteraufnahme doppelseitig verwendbar.
bracket
Description:
The closed side panel gives the Angle Bracket its high load-carrying capacity. When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction. This alteration has been introduced for all Roller Conveyor St Fastening Brackets.
-
Example sentences:
- The closed side panel gives the Angle Bracket its high load-carrying capacity.
- When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
- This alteration has been introduced for all Roller Conveyor St Fastening Brackets.
fixture
Description:
Panel elements for the construction of shelves, benches and other fixtures. Label HolderAttach labels to shelves, fixtures and fittings. The bench should have an electrical height-adjustment system and it should be easy to adjust the proximity of fixtures and fittings to the operator.
-
Example sentences:
- Panel elements for the construction of shelves, benches and other fixtures.
- Label HolderAttach labels to shelves, fixtures and fittings.
- The bench should have an electrical height-adjustment system and it should be easy to adjust the proximity of fixtures and fittings to the operator.
holder
Description:
The Universal Holder can be assembled at any angle. The Limit-Switch Holder is also suitable for other linear units. The Holder Console keeps tools and small parts within easy reach.
-
Example sentences:
- The Universal Holder can be assembled at any angle.
- The Limit-Switch Holder is also suitable for other linear units.
- The Holder Console keeps tools and small parts within easy reach.
- Label HolderAttach labels to shelves, fixtures and fittings.
holding fixture
input
Description:
The input signal then remains unchanged for the duration of the measurement. A sudden increase at the input causes a spike at the output. Input and output variables can be both analogue and digital.
-
Example sentences:
- The input signal then remains unchanged for the duration of the measurement.
- A sudden increase at the input causes a spike at the output.
- Input and output variables can be both analogue and digital.