Deutsch

ausführen (Verb)

    Beispielsätze:
  • Schritte 4 - 5 entsprechend für die anderen beiden Schmiernippel ausführen.
  • X-Achse doppelt ausführen und die Z-Achse zwischen die Beiden Rollenführungen platzieren.
  • In ihren Kern lebt die Lean Production von der Übertragung der Verantwortung auf die Ausführenden.
English

carry out (Verb)

Description: With the right drilling jigs, you can carry out this work without the need for special machinery. The second variant is to carry out work while seated and while standing. Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.
    Example sentences:
  • With the right drilling jigs, you can carry out this work without the need for special machinery.
  • The second variant is to carry out work while seated and while standing.
  • Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.
English

do (Verb)

Description: Always set down the height-adjustable work bench on a level surface. Im Wechsel wird doe rechte und die linke Stellschraube angezogen. It does not provide adequate proof that a work bench is ESD safe.
    Example sentences:
  • Always set down the height-adjustable work bench on a level surface.
  • Im Wechsel wird doe rechte und die linke Stellschraube angezogen.
  • It does not provide adequate proof that a work bench is ESD safe.
  • Show us what you can do and we'll make sure everyone sees it.
English

execute (Verb)

Description: The stock retrieval process can be planned and executed using various strategies. He needs a certain amount of time in order to execute his work. Please note that a command can be executed only when the mouse icon has changed to a vertical arrow over the accessory you wish to alter.
    Example sentences:
  • The stock retrieval process can be planned and executed using various strategies.
  • He needs a certain amount of time in order to execute his work.
  • Please note that a command can be executed only when the mouse icon has changed to a vertical arrow over the accessory you wish to alter.
English

implement (Verb)

Description: there is now a logical addition for implementing Transfer Gates. All the features mentioned so far can be implemented without limitation. There are several ways of implementing shock protection.
    Example sentences:
  • there is now a logical addition for implementing Transfer Gates.
  • All the features mentioned so far can be implemented without limitation.
  • There are several ways of implementing shock protection.
English

make (Verb)

Description: Show us what you can do and we'll make sure everyone sees it. Coupling Adapter Plates Universal are used to make the connection with the drive. For example, adapter elements allow users to make customised modifications.
    Example sentences:
  • Show us what you can do and we'll make sure everyone sees it.
  • Coupling Adapter Plates Universal are used to make the connection with the drive.
  • For example, adapter elements allow users to make customised modifications.
English

perform (Verb)

Description: It is important to take into account the activity that is being performed. Both of these functions can be performed via the table's manual controls This applies to both overall performance and partial performance.
    Example sentences:
  • It is important to take into account the activity that is being performed.
  • Both of these functions can be performed via the table's manual controls This applies to both overall performance and partial performance.
Spanisch

desempeñar (Verb)

Spanisch

ejecutar (Verb)

Spanisch

hacer (Verb)

Spanisch

implementar (Verb)

Spanisch

realizar (Verb)

Chinesisch

(Verb)

Chinesisch

制造 (Verb)

Chinesisch

器具 (Verb)

Chinesisch

执行 (Verb)

Chinesisch

进行 (Verb)