Deutsch

ausgangsseitig (Adjektiv)

    Beispielsätze:
  • Dieser Strom diffundiert fast vollständig durch die dünne Basisschicht zum Kollektor, sodass der ausgangsseitige Kollektorstrom um ein Vielfaches größer ist als der Steuerstrom.
English

on the output end (Adjektiv)

English

on the output side (Adjektiv)

Description: The winding connected to the mains is known as the primary winding, the one on the output side is the secondary winding. This current diffuses almost completely through the thin base layer to the collector, which means the collector current on the output side is many times higher than the controlling current.
    Example sentences:
  • The winding connected to the mains is known as the primary winding, the one on the output side is the secondary winding.
  • This current diffuses almost completely through the thin base layer to the collector, which means the collector current on the output side is many times higher than the controlling current.
Spanisch

en el extremo exterior (Adjektiv)

Chinesisch

在输出侧 (Adjektiv)