Deutsch

Außenabmessung (Feminin)

    Beispielsätze:
  • Mit Hilfe der Verbindungsprofile lassen sich beliebige Verbundprofile mit großen Außenabmessungen bei relativ kleinen Toleranzen erstellen.
  • Mit Hilfe der Verbindungsprofile lassen sich beliebige 'Verbundprofile" mit großen Außenabmessungen bei relativ kleinen Toleranzen erstellen.
English

external dimension (Neutrum)

Description: The Connection Profiles allow the user to create composite profiles with large external dimensions and corresponding tolerances, but with the small tolerances needed in the area of the groove geometry or the core bores. Connection Profiles can be used to create "composite profiles" with large external dimensions but relatively small tolerances. If containers or workpieces of specific sizes are to be loaded on the transport trolley, start by calculating the internal dimensions first and then the external dimensions.
    Example sentences:
  • The Connection Profiles allow the user to create composite profiles with large external dimensions and corresponding tolerances, but with the small tolerances needed in the area of the groove geometry or the core bores.
  • Connection Profiles can be used to create "composite profiles" with large external dimensions but relatively small tolerances.
  • If containers or workpieces of specific sizes are to be loaded on the transport trolley, start by calculating the internal dimensions first and then the external dimensions.
Spanisch

dimensión externa (Neutrum)

Chinesisch

外部尺寸 (Neutrum)