Außenmaß
-
Beispielsätze:
- Bei unveränderten Außenmaßen erleichtert dies den Bau von dichten Einheiten.
- Rastermaß/Position bzw.
- Maß- und Lagetoleranzen von Nuten und Kernbohrungen in Abhängigkeit zum Profilaußenmaß.
- Durch die kleinen Außenmaße sind besonders bauraumoptimierte und kompakte Vorrichtungen, Abdeckungen und Handlingeinrichtungen möglich.
external dimension
Description:
The Connection Profiles allow the user to create composite profiles with large external dimensions and corresponding tolerances, but with the small tolerances needed in the area of the groove geometry or the core bores. Connection Profiles can be used to create "composite profiles" with large external dimensions but relatively small tolerances. If containers or workpieces of specific sizes are to be loaded on the transport trolley, start by calculating the internal dimensions first and then the external dimensions.
-
Example sentences:
- The Connection Profiles allow the user to create composite profiles with large external dimensions and corresponding tolerances, but with the small tolerances needed in the area of the groove geometry or the core bores.
- Connection Profiles can be used to create "composite profiles" with large external dimensions but relatively small tolerances.
- If containers or workpieces of specific sizes are to be loaded on the transport trolley, start by calculating the internal dimensions first and then the external dimensions.