Deutsch

Axialspannung (Feminin)

English

axial stress (Neutrum)

Description: The multiaxial stress state is replaced by a representative equivalent stress. The maximum shear stress criterion is used to determine the maximum load-bearing capacity of a component subjected to multiaxial stresses. A material's flow stress kf in pascal (Pa, N/m2) is the force F in a uniaxial stress state based on the cross-sectional area (A) that is needed to reach and sustain plastic flow and to achieve permanent deformation.
    Example sentences:
  • The multiaxial stress state is replaced by a representative equivalent stress.
  • The maximum shear stress criterion is used to determine the maximum load-bearing capacity of a component subjected to multiaxial stresses.
  • A material's flow stress kf in pascal (Pa, N/m2) is the force F in a uniaxial stress state based on the cross-sectional area (A) that is needed to reach and sustain plastic flow and to achieve permanent deformation.
Spanisch

esfuerzo axial (Neutrum)

Chinesisch

轴向应力 (Neutrum)