Deutsch

Befestigung (Feminin)

    Beispielsätze:
  • Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.
  • Sicherung vor Verlust der Befestigungsschrauben bei der Demontage.
  • Zusätzlich bieten sie eine Vielzahl von Befestigungsmöglichkeiten.
English

attachment (Neutrum)

Description: Slimline Line 6 Profiles for fastening lightweight attachments. Attachments can be screw connected in all three spatial directions. The trucks can be equipped with various load-handling attachments.
    Example sentences:
  • Slimline Line 6 Profiles for fastening lightweight attachments.
  • Attachments can be screw connected in all three spatial directions.
  • The trucks can be equipped with various load-handling attachments.
English

fastening (Neutrum)

Description: Fastening Disc M5 is provided with a threaded blind hole. So it should not be used for profile connections in combination with fastening elements. So it should not be used for profile connections in combination with fastening elements.
    Example sentences:
  • Fastening Disc M5 is provided with a threaded blind hole.
  • So it should not be used for profile connections in combination with fastening elements.
  • So it should not be used for profile connections in combination with fastening elements.
  • Slimline Line 6 Profiles for fastening lightweight attachments.
English

fixing (Neutrum)

Description: Hinges St for fixing solid panels to profile frames. Their only purpose is to act as an axial fixing for the Rack Segments. It's the Fixing Clip that will hold it together after installation.
    Example sentences:
  • Hinges St for fixing solid panels to profile frames.
  • Their only purpose is to act as an axial fixing for the Rack Segments.
  • It's the Fixing Clip that will hold it together after installation.
English

mounting (Neutrum)

Description: Place the pulley over the guide pin onto the mounting plate The Slide Profiles allow users to locate mounting bores at will. The working height of the mounting plate is ideal for standing work.
    Example sentences:
  • Place the pulley over the guide pin onto the mounting plate The Slide Profiles allow users to locate mounting bores at will.
  • The working height of the mounting plate is ideal for standing work.
Spanisch

acoplamiento (Neutrum)

Spanisch

montaje (Neutrum)

Spanisch

sujeción (Neutrum)

Chinesisch

固定的 (Neutrum)

Chinesisch

安装 (Neutrum)

Chinesisch

紧固的 (Neutrum)

Chinesisch

附件 (Neutrum)