Deutsch

beweglich (Adjektiv)

    Beispielsätze:
  • Eine der beiden Backen ist fest, die andere beweglich angeordnet.
  • Bewegliche Teile dürfen nicht unbeabsichtigt in Gang gesetzt werden.
  • Der Zahnriemen ist in seiner Einspannung ja hier noch frei beweglich.
English

flexible (Adjektiv)

Description: The ends of the Warning and Protective Profiles are sealed by flexible Caps. The flexible impact protection covers over profile edges and sides. Flexible Conduit E is added as a work bench feature.
    Example sentences:
  • The ends of the Warning and Protective Profiles are sealed by flexible Caps.
  • The flexible impact protection covers over profile edges and sides.
  • Flexible Conduit E is added as a work bench feature.
English

mobile (Adjektiv)

Description: SystemMobile L sind auch in ESD-ableitfähiger Version erhältlich. SystemMobiles L are also available in ESD-safe versions. SystemMobile U transportieren schwere Lasten mit hoher Sicherheit.
    Example sentences:
  • SystemMobile L sind auch in ESD-ableitfähiger Version erhältlich.
  • SystemMobiles L are also available in ESD-safe versions.
  • SystemMobile U transportieren schwere Lasten mit hoher Sicherheit.
English

movable (Adjektiv)

Description: Line X is being extended to include removable groove covers and the appropriate tools. Line X is augmented by removable groove covers and the appropriate tools. This removable part of the Cap is held in place by the screws at the top.
    Example sentences:
  • Line X is being extended to include removable groove covers and the appropriate tools.
  • Line X is augmented by removable groove covers and the appropriate tools.
  • This removable part of the Cap is held in place by the screws at the top.
English

moving (Adjektiv)

Description: The minimum foot height is obtained by removing the locking nut. It must not be possible to actuate moving parts unintentionally. Rubber feet stop the console moving around and protect the table top
    Example sentences:
  • The minimum foot height is obtained by removing the locking nut.
  • It must not be possible to actuate moving parts unintentionally.
  • Rubber feet stop the console moving around and protect the table top
Spanisch

moviéndose (Adjektiv)

Spanisch

móvil (Adjektiv)

Chinesisch

机动的 (Adjektiv)

Chinesisch

柔性的 (Adjektiv)