Deutsch

Bewegungsrichtung (Feminin)

    Beispielsätze:
  • Damit kann das Positioniersystem sowohl in einer wie in beiden Bewegungsrichtungen arretiert werden.
  • Die durch das Magnetfeld verursachte Lorenz-Kraft lenkt die Elektronen senkrecht zu ihrer Bewegungsrichtung ab.
  • Die Größe der Körperkräfte ist von Körperhaltung, Bewegungsrichtung und Lage des Kraftangriffspunktes abhängig.
English

direction of motion (Neutrum)

English

direction of movement (Neutrum)

Description: The Lorentz force generated by the magnetic field deflects the electrons perpendicular to their direction of movement. Physical strength also varies according to posture, direction of movement and the location of the point where force is being applied. Each carriage on a cross-belt sorter is equipped with a belt conveyor that runs at a right angle to the direction of movement.
    Example sentences:
  • The Lorentz force generated by the magnetic field deflects the electrons perpendicular to their direction of movement.
  • Physical strength also varies according to posture, direction of movement and the location of the point where force is being applied.
  • Each carriage on a cross-belt sorter is equipped with a belt conveyor that runs at a right angle to the direction of movement.
Spanisch

dirección de movimiento (Neutrum)

Chinesisch

运动方向 (Neutrum)