Deutsch

Bild (Neutrum)

    Beispielsätze:
  • Verbinder bilden in der Regel Knotenpunkte für 2 bis zu 5 Rohren.
  • Gleiches gilt für die Informationsübermittlung mittels Bildschirm.
  • Sie stehen senkrecht aufeinander und bilden das Hauptachsensystem.
English

Fig. (Neutrum)

English

figure (Neutrum)

Description: Linear systems need to be perfectly configured for the task at hand. It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date. For Heijunka to succeed, picking and provisioning systems need to be configured for maximum efficiency.
    Example sentences:
  • Linear systems need to be perfectly configured for the task at hand.
  • It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date.
  • For Heijunka to succeed, picking and provisioning systems need to be configured for maximum efficiency.
English

graph (Neutrum)

Description: There is no need for supporting structures in micro-stereolithography. If preferred, neutral CAD data and graphics can also be generated. For example, in the case of a "jpg file", you can change the size of the graphic that is to be generated.
    Example sentences:
  • There is no need for supporting structures in micro-stereolithography.
  • If preferred, neutral CAD data and graphics can also be generated.
  • For example, in the case of a "jpg file", you can change the size of the graphic that is to be generated.
English

illustration (Neutrum)

Description: This variant can accommodate low hanging loads as shown in the illustration opposite and is adequate for simple guide operations. This illustration shows the simplest method of integrating a panel element into a frame. All worksteps and issues of note are described, usually with diagrams or illustrations.
    Example sentences:
  • This variant can accommodate low hanging loads as shown in the illustration opposite and is adequate for simple guide operations.
  • This illustration shows the simplest method of integrating a panel element into a frame.
  • All worksteps and issues of note are described, usually with diagrams or illustrations.
English

image (Neutrum)

Description: In other words, we are talking about the image that a good work bench portrays. To access the information pages, move the mouse pointer over the relevant product image in the catalogue. Viele Arbeitgeber haben erkannt, dass Vorsorgemaßnahmen für deren Image wichtig sind.
    Example sentences:
  • In other words, we are talking about the image that a good work bench portrays.
  • To access the information pages, move the mouse pointer over the relevant product image in the catalogue.
  • Viele Arbeitgeber haben erkannt, dass Vorsorgemaßnahmen für deren Image wichtig sind.
English

map (Neutrum)

Description: The work bench should map out the workflow with the highest possible degree of efficiency. Intentionally or unintentionally, a decision matrix is created and the decision-making processes are more or less clearly mapped. Das Ziel der sogenannten Wertstromanalyse (value-stream mapping, VSM) ist, die Durchlaufzeiten zu optimieren und einzelne Arbeitsschritte genau zu takten.
    Example sentences:
  • The work bench should map out the workflow with the highest possible degree of efficiency.
  • Intentionally or unintentionally, a decision matrix is created and the decision-making processes are more or less clearly mapped.
  • Das Ziel der sogenannten Wertstromanalyse (value-stream mapping, VSM) ist, die Durchlaufzeiten zu optimieren und einzelne Arbeitsschritte genau zu takten.
English

picture (Neutrum)

Description: The lower Timing Belt moves the slide shown in the picture, the upper belt moves the second slide. These pictures demonstrate the optimum placement of material handling systems within easy reach. Scientists at the University of Freiburg are taking high-resolution pictures of animal brain cells.
    Example sentences:
  • The lower Timing Belt moves the slide shown in the picture, the upper belt moves the second slide.
  • These pictures demonstrate the optimum placement of material handling systems within easy reach.
  • Scientists at the University of Freiburg are taking high-resolution pictures of animal brain cells.
Spanisch

figura (Neutrum)

Spanisch

foto (Neutrum)

Spanisch

gráfica (Neutrum)

Spanisch

ilustración (Neutrum)

Spanisch

mapa (Neutrum)

Chinesisch

图 (Neutrum)

Chinesisch

图像 (Neutrum)

Chinesisch

图画 (Neutrum)

Chinesisch

图表 (Neutrum)

Chinesisch

地图 (Neutrum)

Chinesisch

插图 (Neutrum)