Deutsch

Defekt (Maskulin)

    Beispielsätze:
  • Falls der Fehler weiterhin besteht, ist die Säule oder die Steuerung defekt.
  • Rollenbahnen anpassen oder defekte Rollen austauschen ist im Handumdrehen erledigt.
  • Demontagetechniken kommen einerseits bei der Wartung, Instandhaltung, Instandsetzung und Inspektion von Anlagen zum Einsatz, etwa um abgenutzte oder defekte Teile auszutauschen oder zu reparieren.
English

bad (Adjektiv)

Description: Der Zusatzstoff wird von außen zugeführt, ein inertes Gas umgibt Elektrode und Schmelzbad. Hergestellt wird das Werkstück in einem Bad, das mit dem Basismonomer des fotosensitiven Kunststoffes gefüllt ist. If the floor is uneven and weight badly distributed, you should assume that only 3 castors will be bearing the weight of the construction at any one time.
    Example sentences:
  • Der Zusatzstoff wird von außen zugeführt, ein inertes Gas umgibt Elektrode und Schmelzbad.
  • Hergestellt wird das Werkstück in einem Bad, das mit dem Basismonomer des fotosensitiven Kunststoffes gefüllt ist.
  • If the floor is uneven and weight badly distributed, you should assume that only 3 castors will be bearing the weight of the construction at any one time.
English

damaged (Adjektiv)

Description: What's more, each time something is moved, it is put at greater risk of being damaged or suffering quality impairments. The Light Fitting could be damaged or destroyed if the voltage is incorrect. Lay cables and lines in such a way that they cannot be damaged and do not represent a trip hazard.
    Example sentences:
  • What's more, each time something is moved, it is put at greater risk of being damaged or suffering quality impairments.
  • The Light Fitting could be damaged or destroyed if the voltage is incorrect.
  • Lay cables and lines in such a way that they cannot be damaged and do not represent a trip hazard.
English

defect (Neutrum)

Description: If the error persists, the column or control system is defective. Roller conveyors can be modified and defective castors replaced with the flick of a wrist. in particular the storage period and any damage and/or defects affecting the goods.
    Example sentences:
  • If the error persists, the column or control system is defective.
  • Roller conveyors can be modified and defective castors replaced with the flick of a wrist.
  • in particular the storage period and any damage and/or defects affecting the goods.
  • If the error persists, the column or control system is defective.
  • Roller conveyors can be modified and defective castors replaced with the flick of a wrist.
  • Dismantling comes into play during the maintenance, servicing, repair and inspection of plants and systems in order to exchange or repair worn or defective parts, for example.
English

defective (Adjektiv)

Description: If the error persists, the column or control system is defective. Roller conveyors can be modified and defective castors replaced with the flick of a wrist. Dismantling comes into play during the maintenance, servicing, repair and inspection of plants and systems in order to exchange or repair worn or defective parts, for example.
    Example sentences:
  • If the error persists, the column or control system is defective.
  • Roller conveyors can be modified and defective castors replaced with the flick of a wrist.
  • If the error persists, the column or control system is defective.
  • Roller conveyors can be modified and defective castors replaced with the flick of a wrist.
  • Dismantling comes into play during the maintenance, servicing, repair and inspection of plants and systems in order to exchange or repair worn or defective parts, for example.
English

fault (Neutrum)

Description: Downstream stations are customers and expect to receive fault-free goods. Cleaning work carried out at a workstation should create order and reveal faults. As a result, all end-products are free from faults and do not lead to repairs and returns.
    Example sentences:
  • The control system must issue acoustic and visual signals to warn of disruption caused by faulty assembly processes and/or assembly processes that could not be completed.
  • The Kanban system prevents overproduction and capital-consuming buffer warehousing and ensures that faulty products are not passed on downstream.
  • Downstream stations are customers and expect to receive fault-free goods.
  • Cleaning work carried out at a workstation should create order and reveal faults.
  • As a result, all end-products are free from faults and do not lead to repairs and returns.
English

faulty (Adjektiv)

Description: The control system must issue acoustic and visual signals to warn of disruption caused by faulty assembly processes and/or assembly processes that could not be completed. The Kanban system prevents overproduction and capital-consuming buffer warehousing and ensures that faulty products are not passed on downstream.
    Example sentences:
  • The control system must issue acoustic and visual signals to warn of disruption caused by faulty assembly processes and/or assembly processes that could not be completed.
  • The Kanban system prevents overproduction and capital-consuming buffer warehousing and ensures that faulty products are not passed on downstream.
English

imperfection (Neutrum)

Spanisch

dañado (Adjektiv)

Spanisch

defecto (Neutrum)

Spanisch

defectuoso (Adjektiv)

Spanisch

falla (Neutrum)

Spanisch

imperfección (Neutrum)

Spanisch

malo (Adjektiv)

Chinesisch

坏的 (Adjektiv)

Chinesisch

故障 (Neutrum)

Chinesisch

有缺陷的 (Adjektiv)

Chinesisch

有错误的 (Adjektiv)

Chinesisch

缺陷 (Neutrum)

Chinesisch

被损坏的 (Adjektiv)