Deutsch

Distanzscheibe (Feminin)

    Beispielsätze:
  • Je nach Anwendungsfall müssen die Distanzscheiben im Gehäuse gedreht werden.
  • Die unterschiedlichen Dicken der Flächenelemente (von 4 bis 8 mm) können durch die Distanzscheibe ausgeglichen werden.
English

shim (Neutrum)

Description: Spring-tempered shims are not recommended for making adjustments as they can break and damage the drive. This principle has been taken from glazing, where shims are used to fill gaps between the frame and the glass panel. If it is not, correct the position by placing a shim between the non-adjustable Bearing Unit and the casing fastening bracket. The shim must be removed once the appropriate adjustments have been made.
    Example sentences:
  • Spring-tempered shims are not recommended for making adjustments as they can break and damage the drive.
  • This principle has been taken from glazing, where shims are used to fill gaps between the frame and the glass panel.
  • If it is not, correct the position by placing a shim between the non-adjustable Bearing Unit and the casing fastening bracket.
  • The shim must be removed once the appropriate adjustments have been made.
English

spacer (Neutrum)

Description: The Step Spacer Profile establishes a rigid connection. Depending on the particular application, it may be necessary to rotate the spacer washers in the housing. In conjunction with spacer rings, Hinges, heavy-duty are freely movable.
    Example sentences:
  • Depending on the particular application, it may be necessary to rotate the spacer washers in the housing.
  • The different thicknesses of panel elements (4 to 8 mm) can be compensated using the spacer washer.
  • The Step Spacer Profile establishes a rigid connection.
  • Depending on the particular application, it may be necessary to rotate the spacer washers in the housing.
  • In conjunction with spacer rings, Hinges, heavy-duty are freely movable.
English

spacer washer (Neutrum)

Description: Depending on the particular application, it may be necessary to rotate the spacer washers in the housing. The different thicknesses of panel elements (4 to 8 mm) can be compensated using the spacer washer.
    Example sentences:
  • Depending on the particular application, it may be necessary to rotate the spacer washers in the housing.
  • The different thicknesses of panel elements (4 to 8 mm) can be compensated using the spacer washer.
  • Depending on the particular application, it may be necessary to rotate the spacer washers in the housing.
Spanisch

arandela espaciadora (Neutrum)

Spanisch

calce (Neutrum)

Spanisch

espaciador (Neutrum)

Chinesisch

垫片 (Neutrum)

Chinesisch

薄垫片 (Neutrum)

Chinesisch

间隔垫圈 (Neutrum)