Drehpunkt
-
Beispielsätze:
- Das Moment an jedem Ausleger, in Abhängigkeit dessen Abstand vom Drehpunkt muss errechnet werden.
center of rotation
centre of rotation
Description:
The point where the relevant perpendiculars of two velocity vectors intersect is the instantaneous centre of rotation. At this specific instant, the movement can be replaced by an infinitesimally small moment around the instantaneous centre of rotation. The centre of rotation is located at the top of the Angle Bracket.
-
Example sentences:
- The point where the relevant perpendiculars of two velocity vectors intersect is the instantaneous centre of rotation.
- At this specific instant, the movement can be replaced by an infinitesimally small moment around the instantaneous centre of rotation.
- The centre of rotation is located at the top of the Angle Bracket.
fulcrum
pivot
Description:
This ensures that the pivot frame can be used on both sides. Pivot Arms can only be fitted to vertical profiles that incorporate a groove. Left-click the mouse at this position to insert the Pivot Arm.
-
Example sentences:
- This ensures that the pivot frame can be used on both sides.
- Pivot Arms can only be fitted to vertical profiles that incorporate a groove.
- Left-click the mouse at this position to insert the Pivot Arm.