Deutsch

Drehung (Feminin)

    Beispielsätze:
  • Dadurch wird, wie gewohnt, in einer Rechtsdrehung das Loslager festgesetellt.
  • Die Spannmechanik ist so gestaltet, dass bei Rechtsdrehung der Riemen gespannt wird.
  • Die leichte Erreichbarkeit von Teilen vermeidet Verdrehungen des Körpers und der Arme.
English

gyration (Neutrum)

English

revolution (Neutrum)

Description: Industrielle Revolution /Industrialisierung ist abgeschlossen, Kinderarbeit ist seit Anfang des Jahrhunderts in Europa weiträumig verboten. Industrial revolution/industrialisation complete, child labour has been banned across Europe since the beginning of the century. The thread is finished off with a further revolution and axial displacement that matches the required thread pitch.
    Example sentences:
  • Industrielle Revolution /Industrialisierung ist abgeschlossen, Kinderarbeit ist seit Anfang des Jahrhunderts in Europa weiträumig verboten.
  • Industrial revolution/industrialisation complete, child labour has been banned across Europe since the beginning of the century.
  • The thread is finished off with a further revolution and axial displacement that matches the required thread pitch.
English

rotation (Neutrum)

Description: Rotation is the movement of a body on a two-dimensional circular path around an axis of rotation. The plane through which the circular path travels is perpendicular to the axis of rotation. By contrast, the movement of a body in a straight line is referred to as translation. The parameters of rotational movement are angular Velocity $\omega $, Angular acceleration $\alpha $, moment M and angular momentum L. The velocity vector$\vec{v}$ of any point P in the Turning body is tangential to its trajectory. The greater the distance between this point P and the axis of rotation, the larger the tangential velocity $\vec{v}$ that acts on the point. The reason for this is that, during each revolution, a point located closer to the axis of rotation covers a shorter distance ($2\pi $multiplied by the radius) than a point located further away in the same period of time.
    Example sentences:
  • The die head performs the rotational and linear movements.
  • Its adjustable frictional moment is consistent regardless of the direction of rotation.
  • In the case of a body-fixed system of coordinates, a polhode is used to depict instantaneous centres of rotation.
English

spin (Neutrum)

Description: Die Gewindespindel wird dann innerhalb der Profilnut abgedeckt geführt. The threaded spindle is then guided covered within the profile groove. Die Gewindebohrung nimmt die Spindel des höhenverstellbaren Stellfußes auf.
    Example sentences:
  • Die Gewindespindel wird dann innerhalb der Profilnut abgedeckt geführt.
  • The threaded spindle is then guided covered within the profile groove.
  • Die Gewindebohrung nimmt die Spindel des höhenverstellbaren Stellfußes auf.
English

turn (Neutrum)

Description: The return height of the tool can be adjusted as required. The return stroke (non-cutting stroke) returns the tool to the starting position. Additional stopper can be used to adjust the return height
    Example sentences:
  • The return height of the tool can be adjusted as required.
  • The return stroke (non-cutting stroke) returns the tool to the starting position.
  • Additional stopper can be used to adjust the return height
Spanisch

giro (Neutrum)

Spanisch

revolución (Neutrum)

Spanisch

rotación (Neutrum)

Description: La rotación es el movimiento de un cuerpo en una ruta circular bidimensional alrededor de un eje de rotación. El plano a través del cual la ruta circular viaja es perpendicular al eje de rotación. En contraste, el movimiento de un cuerpo en línea recta es referido como traslación. Los parámetros del movimiento rotacional son la velocidad angular $\omega $, la aceleración angular $\alpha $, el momento M y el momento angular L. El vector de velocidad $\vec{v}$ de cualquier punto P en un cuerpo que gira es tangencial a su trayectoria. Mientras mayor sea la distancia entre este punto P y el eje de rotación, mayor será la velocidad tangencial $\vec{v}$ que actúa en el punto. La razón de esto es que, durante cada revolución, un punto ubicado más cerca del eje de rotación cubre una distancia menor ( $2\pi $ multiplicado por el radio) que un punto ubicado más lejos en el mismo periodo. Eje de rotación durante la rotación
Chinesisch

回转 (Neutrum)

Chinesisch

旋转 (Neutrum)