Deutsch

Erweiterung (Feminin)

    Beispielsätze:
  • Erweiterungen der Baureihe X mit aufreißbaren Nuten und passenden Werkzeugen.
  • Erweiterungen der Baureihe X mit aufreißbaren Nuten und die passenden Werkzeuge.
  • Eher Sondermaschinen, die eine Änderung oder Erweiterung nur schwer möglich machten.
English

expansion (Neutrum)

Description: The design must tolerate expansion, which means that the position of each component must be clearly specified. In the case of components, the coefficient of thermal expansion represents the mean value over a continuous temperature range. In the simplest case, this is a change in volume as with the classic expansion thermometer.
    Example sentences:
  • The design must tolerate expansion, which means that the position of each component must be clearly specified.
  • In the case of components, the coefficient of thermal expansion represents the mean value over a continuous temperature range.
  • In the simplest case, this is a change in volume as with the classic expansion thermometer.
English

extension (Neutrum)

Description: Simple clamping technology for rapid reconfiguration, disassembly and extension. Heijunka means smoothing and therefore describes an extension of levelling in production. Additional extensions can be added anywhere with the flick of a wrist.
    Example sentences:
  • Simple clamping technology for rapid reconfiguration, disassembly and extension.
  • Heijunka means smoothing and therefore describes an extension of levelling in production.
  • Additional extensions can be added anywhere with the flick of a wrist.
Chinesisch

延长 (Neutrum)