Fahrtrichtung
-
Beispielsätze:
- Die Riegel können je nach Fahrtrichtung des Transportregals nach rechts oder nach links öffnend montiert werden.
- Die Räder eines Querstaplers können in einem beliebigen Winkel geschwenkt werden, um die Fahrtrichtung zu ändern.
direction of motion
direction of travel
Description:
Can be used as a Transfer Gate on any side or for any direction of travel. The profile features two grooves located along the direction of travel and a closed surface on the inside and outside of the stairway. The Bars can be installed so that they open to the right or left as appropriate to the transport rack's direction of travel.
-
Example sentences:
- Can be used as a Transfer Gate on any side or for any direction of travel.
- The profile features two grooves located along the direction of travel and a closed surface on the inside and outside of the stairway.
- The Bars can be installed so that they open to the right or left as appropriate to the transport rack's direction of travel.