Deutsch

federbelastet (Adjektiv)

    Beispielsätze:
  • Eine federbelastete reibschlüssige Bremse wird beim Versagen der Kette ausgelöst.
  • Seine federbelasteten Elemente aus flexiblem Kunststoff umklammern eingeschobene Werkzeuge.
  • Die federbelastete Falle rastet in dem Schließkasten ein, der an der Türzarge befestigt wird.
English

spring-loaded (Adjektiv)

Description: A spring-loaded brake employing friction resistance is triggered if the chain fails. Its spring-loaded elements made from flexible plastic clamp tools firmly in place. The Spring-Loaded Reset Device ensures the Bar travels back to its original position as soon as the contact between Ramp and Roller is broken.
    Example sentences:
  • A spring-loaded brake employing friction resistance is triggered if the chain fails.
  • Its spring-loaded elements made from flexible plastic clamp tools firmly in place.
  • The Spring-Loaded Reset Device ensures the Bar travels back to its original position as soon as the contact between Ramp and Roller is broken.
Spanisch

cargado por resorte (Adjektiv)