Deutsch

fest (Adjektiv)

    Beispielsätze:
  • Die hohe Zugfestigkeit bietet zusätzliche Sicherheit gegen Bruch.
  • Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.
  • Mit zwei Fixierstücken wird die axiale Lage der Rolle festgelegt.
English

firm (Adjektiv)

Description: Participating staff must confirm that they have been briefed. An diesem Tisch ist das "Rizo by Light" der Firma Morath verbaut. Um die Mitarbeiter - das wichtigste Kapital einer Firma - zu schützen.
    Example sentences:
  • Participating staff must confirm that they have been briefed.
  • An diesem Tisch ist das "Rizo by Light" der Firma Morath verbaut.
  • Um die Mitarbeiter - das wichtigste Kapital einer Firma - zu schützen.
English

fixed (Adjektiv)

Description: In fixed supports (valency of 3), the member is always tangentially adjacent. The profiles can then be fixed in place using the three grub screws. Only the two End Sections are fixed in place using a dowel screw.
    Example sentences:
  • In fixed supports (valency of 3), the member is always tangentially adjacent.
  • The profiles can then be fixed in place using the three grub screws.
  • Only the two End Sections are fixed in place using a dowel screw.
English

solid (Adjektiv)

Description: After calendering, the product is solidified on cooling rollers. Milling is a machining process for solid materials. In addition, polymer fleece can be solidified to form non-woven fabrics.
    Example sentences:
  • After calendering, the product is solidified on cooling rollers.
  • Milling is a machining process for solid materials.
  • In addition, polymer fleece can be solidified to form non-woven fabrics.
English

stationary (Adjektiv)

Description: One of the dies is stationary and the other slides. Double-brakes on the castors ensure that the trolleys stay safely and securely in place while in stationary use. The double-brakes on the four smooth-running castors keep the trolley safely in place when in stationary use.
    Example sentences:
  • One of the dies is stationary and the other slides.
  • Double-brakes on the castors ensure that the trolleys stay safely and securely in place while in stationary use.
  • The double-brakes on the four smooth-running castors keep the trolley safely in place when in stationary use.
English

strong (Adjektiv)

Description: Hinges Al light are adjustable, strong and versatile. To provide a stronger hold, it also has to be screwed to the (Profile) Tube. This rack is extremely strong and yet still easy to move around.
    Example sentences:
  • Hinges Al light are adjustable, strong and versatile.
  • To provide a stronger hold, it also has to be screwed to the (Profile) Tube.
  • This rack is extremely strong and yet still easy to move around.
Spanisch

estacionario (Adjektiv)

Spanisch

fijo (Adjektiv)

Spanisch

firme (Adjektiv)

Spanisch

fuerte (Adjektiv)

Chinesisch

固定的 (Adjektiv)

Chinesisch

牢固 (Adjektiv)