Deutsch

flach (Adjektiv)

    Beispielsätze:
  • Daher sollten dort flache Treppen mit Setzstufen zum Einsatz kommen.
  • Zu den Stauchverfahren gehören das Flach-, Glatt- oder das Maßprägen.
  • Flache Profile der Baureihe 6 für die Befestigung leichter Anbauteile.
English

even (Adjektiv)

Description: Sometimes, shadows can also be prevented using indirect lighting. Seven different types of wastage have been identified in production. However, deflection in the Shaft is even more important.
    Example sentences:
  • Sometimes, shadows can also be prevented using indirect lighting.
  • Seven different types of wastage have been identified in production.
  • However, deflection in the Shaft is even more important.
English

flat (Adjektiv)

Description: Boxes and workpieces can be stored flat or at an angle. When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction. In such circumstances, flat treads with risers should be used.
    Example sentences:
  • Boxes and workpieces can be stored flat or at an angle.
  • When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
  • In such circumstances, flat treads with risers should be used.
English

level (Adjektiv)

Description: Always set down the height-adjustable work bench on a level surface. A high level of efficiency can be achieved on both a physical and psychological level. The outside edge of the profiles and the panel element are on the same level.
    Example sentences:
  • Always set down the height-adjustable work bench on a level surface.
  • A high level of efficiency can be achieved on both a physical and psychological level.
  • The outside edge of the profiles and the panel element are on the same level.
English

plane (Adjektiv)

Description: Planen Sie Ihren individuellen Arbeitstisch jetzt einfach Online. The shear indicates, for example, a change of angle in the x-y plane. Mit unserem Konfigurator planen Sie Ihre SystemMobile jetzt einfach Online.
    Example sentences:
  • Planen Sie Ihren individuellen Arbeitstisch jetzt einfach Online.
  • The shear indicates, for example, a change of angle in the x-y plane.
  • Mit unserem Konfigurator planen Sie Ihre SystemMobile jetzt einfach Online.
Spanisch

parejo (Adjektiv)

Spanisch

plano (Adjektiv)

Chinesisch

平均 (Adjektiv)

Chinesisch

扁平 (Adjektiv)

Chinesisch

水平面 (Adjektiv)