führen
-
Beispielsätze:
- Dabei ist die Art der auszuführenden Tätigkeit zu berücksichtigen.
- Um diese durchzuführen werden Hilfsmittel und Messgeräte benötigt.
- Bremsen überführen meist mechanisch Bewegungsenergie in Wärmeenergie.
carry
Description:
The closed side panel gives the Angle Bracket its high load-carrying capacity. When working with higher table loads, the load-carrying horizontal tube is doubled. Also check the maximum load-carrying capacity of the Threaded Inserts.
-
Example sentences:
- The closed side panel gives the Angle Bracket its high load-carrying capacity.
- When working with higher table loads, the load-carrying horizontal tube is doubled.
- Also check the maximum load-carrying capacity of the Threaded Inserts.
conduct
Description:
Heat effect - an electrically charged conductor always heats up. Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work. An electrically conductive connection is established at the same time.
-
Example sentences:
- Heat effect - an electrically charged conductor always heats up.
- Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
- An electrically conductive connection is established at the same time.
direct
Description:
No building standards stipulate which direction stairways should take. N.B.: Blue sections of text are directions for the person giving the presentation. Sometimes, shadows can also be prevented using indirect lighting.
-
Example sentences:
- No building standards stipulate which direction stairways should take.
- : Blue sections of text are directions for the person giving the presentation.
- Sometimes, shadows can also be prevented using indirect lighting.
guide
Description:
Place the pulley over the guide pin onto the mounting plate Panel sawing (guided circular saw for cutting panels) The linear guide system is best placed to accommodate this type of torque.
-
Example sentences:
- Place the pulley over the guide pin onto the mounting plate Panel sawing (guided circular saw for cutting panels) The linear guide system is best placed to accommodate this type of torque.
- Team leaders are nominated, as are sponsors, guides and team members.
lead
Description:
Conduits for Cables and Leads, Profiles with Integrated Conduits ... Team leaders are nominated, as are sponsors, guides and team members. In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).
-
Example sentences:
- Conduits for Cables and Leads, Profiles with Integrated Conduits .
- Team leaders are nominated, as are sponsors, guides and team members.
- In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).