Deutsch

funktionieren (Verb)

    Beispielsätze:
  • Für einen funktionierenden Betrieb ist das Spannen des Zahnriemens unerlässlich.
  • Die Abstände müssten leicht verstellbar sein und die Höhenverstellung sollte elektrisch funktionieren.
  • Viele der japanischen Managementtechniken sind erfolgreich, weil sie einfach sind und gut funktionieren.
English

function (Verb)

English

operate (Verb)

Description: Manually operated high-lift pallet trucks are rarely used. Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength. Extremely easy-to-operate work bench with electrical height adjustment.
    Example sentences:
  • Manually operated high-lift pallet trucks are rarely used.
  • Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.
  • Extremely easy-to-operate work bench with electrical height adjustment.
English

work (Verb)

Description: Work W is the effect of a Force F on a body over a specific displacement d. It is measured in the SI unit of J (joules). In mathematical terms (and assuming the force is constant), work can be calculated from the scalar product of force \[\overrightarrow{F}\] and displacement covered \[\overrightarrow{s}\]: \[W=\overrightarrow{F}\cdot \overrightarrow{s}\]. If the force is not constant over the course of the displacement, the work that is done is depicted by an area below the line (mathematically: integral with the boundaries a and b) in a force-displacement diagram. A force that is applied perpendicular to the trajectory does not result in any work on the body. Only the tangential component of a force results in work. Work and energy are closely related. Energy is stored work. Work that is done is converted into energy. Work can be broken down into the following types: Lifting work W(l) Acceleration work W(v) Work of deformation W(t) Frictional work W(t)
Work depicted as an area in a force-displacement diagram
Work depicted as an area in a force-displacement diagram
    Example sentences:
  • Sturdy Light Fitting for illumination of workplaces and machines.
  • Always set down the height-adjustable work bench on a level surface.
  • The transfer systems are permanently connected to the work benches.
  • Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.
  • Extremely easy-to-operate work bench with electrical height adjustment.
Spanisch

funcionar (Verb)

Spanisch

operar (Verb)

Spanisch

trabajar (Verb)

Chinesisch

工作 (Verb)

Chinesisch

操作 (Verb)