Deutsch

Gehrungsschnitt (Maskulin)

    Beispielsätze:
  • Das Kantenprofil kann rechtwinklig stoßend oder mit Gehrungsschnitt  verarbeitet werden.
  • Dank flexibler Verbinder entfallen Gehrungsschnitte beim Geländer ebenso wie das Schweißen von Verbindungen.
English

miter cut (Neutrum)

English

mitre cut (Neutrum)

Description: The Edge Profile can be cut at a 90° angle or with a mitre cut. Thanks to versatile fasteners, there is no need for mitre cuts on guard-rails or welded connections. The clamping pin also transfers the clamping force to the profile that is being fastened and has been mitre cut and does so without any further force deflection.
    Example sentences:
  • The Edge Profile can be cut at a 90° angle or with a mitre cut.
  • Thanks to versatile fasteners, there is no need for mitre cuts on guard-rails or welded connections.
  • The clamping pin also transfers the clamping force to the profile that is being fastened and has been mitre cut and does so without any further force deflection.
Spanisch

corte de inglete (Neutrum)

Chinesisch

斜切 (Neutrum)