Deutsch

geschlossen (Adjektiv)

    Beispielsätze:
  • Die geschlossene Seitenfläche verleiht dem Winkel hohe Tragkraft.
  • Die komplette Führungsachse ist somit kompakt in sich geschlossen.
  • Dazu ist ein Leiter an der Unterseite der Trittplatte angeschlossen.
English

closed (Adjektiv)

Description: Some cross-sections incorporate closed grooves that can be easily opened. The closed side panel gives the Angle Bracket its high load-carrying capacity. Shipping documents are enclosed in the dispatch area and the goods are then loaded.
    Example sentences:
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • Shipping documents are enclosed in the dispatch area and the goods are then loaded.
English

endless (Adjektiv)

Description: Endless slings are another type of sling-wire rope. . The ideal image of a stairway that stretches endlessly upwards is seldom achieved. The conveyor elements are usually connected to two chain strands to form an endless link belt.
    Example sentences:
  • Endless slings are another type of sling-wire rope.
  • The ideal image of a stairway that stretches endlessly upwards is seldom achieved.
  • The conveyor elements are usually connected to two chain strands to form an endless link belt.
English

shut (Adjektiv)

Description: A shuttle equipped with a load-handling attachment (usually a telescopic fork) moves along the mast. RS Slat Sliding Shoes K/Al also reduce friction and keep the roller shutter running right on track. The new plastic roller shutter with aluminium lining is an elegant solution that speeds through corners.
    Example sentences:
  • A shuttle equipped with a load-handling attachment (usually a telescopic fork) moves along the mast.
  • RS Slat Sliding Shoes K/Al also reduce friction and keep the roller shutter running right on track.
  • The new plastic roller shutter with aluminium lining is an elegant solution that speeds through corners.
Spanisch

callado (Adjektiv)

Spanisch

cerrado (Adjektiv)

Spanisch

sin fin (Adjektiv)

Chinesisch

关闭 (Adjektiv)

Chinesisch

连续的 (Adjektiv)