Deutsch

Gestaltänderungsenergiehypothese (Feminin)

English

maximum distortion energy theory (Neutrum)

English

maximum shear strain energy criterion (Neutrum)

Description: The maximum shear strain energy criterion is used to determine the dimensions of workpieces made of tough materials. The maximum shear strain energy criterion is a failure theory that predicts the failure of a tough material. In addition to the maximum shear strain energy criterion, there is also the maximum principal stress criterion for brittle materials and the maximum shear stress criterion for ductile materials.
    Example sentences:
  • The maximum shear strain energy criterion is used to determine the dimensions of workpieces made of tough materials.
  • The maximum shear strain energy criterion is a failure theory that predicts the failure of a tough material.
  • In addition to the maximum shear strain energy criterion, there is also the maximum principal stress criterion for brittle materials and the maximum shear stress criterion for ductile materials.
Spanisch

criterio de energía de deformación por corte máximo (Neutrum)

Spanisch

teoría de la energía de distorsión máxima (Neutrum)

Chinesisch

最大剪应变能量准则 (Neutrum)

Chinesisch

最大变形能量理论 (Neutrum)