Deutsch

Gewindeschneidschraube (selbstschneidende Schraube) (Feminin)

English

self-tapping screw (Neutrum)

Description: Positioned in an instant and tightened with the self-tapping screw. Use a crosshead screwdriver to remove the two self-tapping screws. However, there is no need to do this in order to remove the self-tapping screws of the steel side panel.
    Example sentences:
  • Positioned in an instant and tightened with the self-tapping screw.
  • Use a crosshead screwdriver to remove the two self-tapping screws.
  • However, there is no need to do this in order to remove the self-tapping screws of the steel side panel.
English

tapping screw (Neutrum)

Description: Positioned in an instant and tightened with the self-tapping screw. Use a crosshead screwdriver to remove the two self-tapping screws. However, there is no need to do this in order to remove the self-tapping screws of the steel side panel.
    Example sentences:
  • Positioned in an instant and tightened with the self-tapping screw.
  • Use a crosshead screwdriver to remove the two self-tapping screws.
  • However, there is no need to do this in order to remove the self-tapping screws of the steel side panel.
English

thread-cutting screw (Neutrum)

Spanisch

tornillo de corte de rosca (Neutrum)

Spanisch

tornillo de rosca (Neutrum)

Chinesisch

自攻螺钉 (Neutrum)

Description: 自攻螺钉可用于如成本等原因而无切削螺纹过程的情况。它们常用于板材金属、轻质金属或塑料的连接。 三种不同的类型如下: 滚丝螺钉,可以不经过切削而形成配合螺纹。这一过程中,周围的材料得到了压紧,同时形成了内螺纹。 攻丝螺钉,通过切削形成配合螺纹,可以被螺钉固定在预先钻好的孔中。 自攻螺钉由自身的钻头形成核心孔。插入部分可以不经过切削而形成内螺纹。 自攻螺钉连接通常不需要螺纹紧固机制或元件,因为内部螺纹和螺钉之间没有空隙,也没有相对运动。没有工装的费用产生。 近义词 滚丝螺钉 攻丝螺钉 自攻螺钉