Deutsch

Hohlraum (Maskulin)

    Beispielsätze:
  • Einfache Montage durch Klemmsitz im zentralen Hohlraum des Profils.
  • Setzmuttern in die entsprechenden Schlittenprofilhohlräume einlegen.
  • Zusätzliche Hohlräume reduzieren das Gewicht, aber auch die maximale Zugbelastung.
English

cavity (Neutrum)

Description: Easy to assemble thanks to a press fit in the Profile's central cavity. Air is extracted to create a vacuum in the mould cavity into which the moulding sand is fed. Insert the small spring into the cavity and seal it in place by inserting the second felt piece as you did the first.
    Example sentences:
  • Easy to assemble thanks to a press fit in the Profile's central cavity.
  • Air is extracted to create a vacuum in the mould cavity into which the moulding sand is fed.
  • Insert the small spring into the cavity and seal it in place by inserting the second felt piece as you did the first.
English

hollow space (Neutrum)

English

pocket (Neutrum)

Description: Fastening element with two separate pockets for open routing of cables or hoses. one for attaching labels directly to the tube and one for suspending labels below the tube in a flexible transparent pocket ("flex" version).
    Example sentences:
  • Fastening element with two separate pockets for open routing of cables or hoses.
  • one for attaching labels directly to the tube and one for suspending labels below the tube in a flexible transparent pocket ("flex" version).
English

void (Neutrum)

Description: Planning must ensure that unnecessary, monotonous movements are avoided. In cases of improper use, all warranty claims shall be null and void. These are unavoidable and do not affect the wood's suitability for use.
    Example sentences:
  • Planning must ensure that unnecessary, monotonous movements are avoided.
  • In cases of improper use, all warranty claims shall be null and void.
  • These are unavoidable and do not affect the wood's suitability for use.
Spanisch

bolsillo (Neutrum)

Spanisch

cavidad (Neutrum)

Spanisch

espacio hueco (Neutrum)

Chinesisch

空心空间 (Neutrum)

Chinesisch

空的 (Neutrum)

Chinesisch

空腔 (Neutrum)

Chinesisch

袋子 (Neutrum)