Deutsch

Influenz (Feminin)

Beschreibung:

Influenz bezeichnet den Vorgang einer Ladungstrennung in einem Leiter unter der Einwirkung eines elektrischen Feldes. In dem Leiter entsteht eine Spannung.

Liegt an zwei Metallplatten eine Gleichspannung an, entsteht zwischen diesen Platten ein elektrisches Feld. Befindet sich ein Metallkörper in diesem Feld, werden seine freien Ladungsträger verschoben. Die Elektronen im Metallkörper werden von der positiv geladenen Platte angezogen, so dass an der einen Seite des Metallkörpers ein Elektronenmangel und an der anderen ein Elektronenüberschuss auftritt. Damit liegt eine Spannung am Metallkörper an.

Da sich das elektrische Feld und die freien Ladungsträger des Metallkörpers gegenseitig aufheben, ist der Metallkörper feldfrei.

Eine Anwendung der Influenz ist die elektrische Abschirmung von Bauteilen.

English

Electrostatic induction

Description:

Electrostatic induction is the term used to describe the process of charge separation in a Conductor under the influence of an electric field. A voltage is generated in the conductor.

Applying a direct voltage to two metal plates creates an electric field between these plates. If a metallic body is located in this field, its free charge carriers are displaced. The electrons in the metallic body are attracted by the positively charged plate, which causes an electron deficiency on one side of the body and a surplus of electrons on the other. A voltage is thus applied to the metallic body.

Since the electric field and the free charge carriers of the metallic body cancel each other out, the body is field-free.

Electrostatic induction can be used to provide electric shielding for components.

English

Electrostatic induction

Description:

Electrostatic induction is the term used to describe the process of charge separation in a Conductor under the influence of an electric field. A voltage is generated in the conductor.

Applying a direct voltage to two metal plates creates an electric field between these plates. If a metallic body is located in this field, its free charge carriers are displaced. The electrons in the metallic body are attracted by the positively charged plate, which causes an electron deficiency on one side of the body and a surplus of electrons on the other. A voltage is thus applied to the metallic body.

Since the electric field and the free charge carriers of the metallic body cancel each other out, the body is field-free.

Electrostatic induction can be used to provide electric shielding for components.

English

influence (Neutrum)

Description: This factor influences the frame design and requirements for auxiliary devices. There are numerous factors that influence health in the workplace. An actual dimension can also be influenced by external factors such as temperature.
    Example sentences:
  • This factor influences the frame design and requirements for auxiliary devices.
  • There are numerous factors that influence health in the workplace.
  • An actual dimension can also be influenced by external factors such as temperature.
Spanisch

Inducción electroestática

Description:

La inducción electroestática es el término que se usa para describir el proceso de separación de carga en un conductor bajo la influencia de un campo eléctrico. Un voltaje es generado en el conductor.

Al aplicar un voltaje directo a dos placas de metal se crea un campo eléctrico entre estas placas. Si un cuerpo metálico se ubica en este campo, sus portadores de carga libres son desplazados. Los electrones en el cuerpo metálico son atraídos por la placa cargada positivamente, lo que genera una deficiencia de electrones en un lado del cuerpo y un excedente de electrones en el otro. Un voltaje es aplicado así al cuerpo metálico.

Como el campo eléctrico y los portadores de carga libre del cuerpo metálico se cancelan entre sí, el cuerpo está libre de campos.

La inducción electroestática puede usarse para proporcionar protección eléctrica para componentes.

Spanisch

Inducción electroestática

Description:

La inducción electroestática es el término que se usa para describir el proceso de separación de carga en un conductor bajo la influencia de un campo eléctrico. Un voltaje es generado en el conductor.

Al aplicar un voltaje directo a dos placas de metal se crea un campo eléctrico entre estas placas. Si un cuerpo metálico se ubica en este campo, sus portadores de carga libres son desplazados. Los electrones en el cuerpo metálico son atraídos por la placa cargada positivamente, lo que genera una deficiencia de electrones en un lado del cuerpo y un excedente de electrones en el otro. Un voltaje es aplicado así al cuerpo metálico.

Como el campo eléctrico y los portadores de carga libre del cuerpo metálico se cancelan entre sí, el cuerpo está libre de campos.

La inducción electroestática puede usarse para proporcionar protección eléctrica para componentes.

Spanisch

influencia (Neutrum)

Chinesisch

影响 (Neutrum)

Chinesisch

静电感应

Description:

术语静电感应 用于描述一个导体在电场影响下的电荷分离过程。导体上聚集电压。

向两个金属板施加直流电压可以在板间创建电场。如果电场内有一个金属体,它的自由电荷载体会发生移动。金属体的电子被带正电的极板吸引,导致其一侧的电子稀疏和而另一侧的电子集聚。因此金属体上产生电压。

由于电场与金属体的自由电荷载体相互中和,金属体整体不具有电场。

静电感应可用于为部件提供静电屏蔽。

Chinesisch

静电感应

Description:

术语静电感应 用于描述一个导体在电场影响下的电荷分离过程。导体上聚集电压。

向两个金属板施加直流电压可以在板间创建电场。如果电场内有一个金属体,它的自由电荷载体会发生移动。金属体的电子被带正电的极板吸引,导致其一侧的电子稀疏和而另一侧的电子集聚。因此金属体上产生电压。

由于电场与金属体的自由电荷载体相互中和,金属体整体不具有电场。

静电感应可用于为部件提供静电屏蔽。